MAX17608

PRODUCTION

4.5V to 60V, 1A Current Limiter with OV, UV, and Reverse Protection

Industry's Most Integrated OCP and OVP Solution with Robust Reverse Current Blocking Capability

Viewing:

Overview

  • Robust Protection Reduces System Downtime
    • Wide Input-Supply Range: +4.5V to +60V
    • Hot Plug-in Tolerant Without TVS up to 35V Input Supply
    • Negative Input Tolerance to -65V
    • Low RON 260mΩ (typ)
    • Reverse Current-Blocking Protection
    • Thermal Overload Protection
    • Extended -40°C to +125°C Temperature Range
  • Flexible Design Options Enable Reuse and Less Requalification
    • Adjustable OVLO and UVLO Thresholds
    • Programmable Forward-Current Limit: 0.1A to 0.2A with ±5% Accuracy and 0.2A to 1.0A with ±3% Accuracy Over Full Temperature Range
    • Programmable Overcurrent Fault Response:
    • Autoretry, Continuous, and Latch-Off Modes
    • Smooth Current Transitions
  • Saves Board Space and Reduces External BOM Count
    • 12-Pin, 3mm x 3mm, TDFN-EP Package
    • Integrated FETs
MAX17608
4.5V to 60V, 1A Current Limiter with OV, UV, and Reverse Protection
MAX17608, MAX17609, MAX17610: Typical Operating Circuits
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Overvoltage & Overcurrent Protectors 1
MAX17523 PRODUCTION 4.2V to 36V, 1A Current Limiter with OV, UV, Reverse Voltage Protection
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX17608
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

MAX17609EVKIT

Evaluation Kit for the MAX17609

Features and Benefits

  • 4.5V to 60V Operating-Voltage Range
  • Features a TVS Diode across the Input and Schottky Diode across the Output Terminals
  • Evaluates UVLO, OVLO, Three Current-Limit Types, and Current-Limit Threshold
  • UVLO programmed to 4.5V
  • OVLO programmed to 36V
  • Jumper-Configurable Current-Limit (Selected as 0.1A by default)
  • Current-Limit Mode Set To Autoretry by default
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17609 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX17609 4.5V to 60V, 1A, OV, UV protector with forward currentlimit in a 12-pin TDFN-EP package. The EV kit can be configured to demonstrate adjustable overvoltage, undervoltage, different current-limit types, and different currentlimit thresholds.

Applications

  • Condition Monitoring
  • Factory Sensors
  • Industrial Applications such as PLC, Network-Control Modules, Battery-Operated Modules
  • Process Instrumentation
  • Sensor Systems
  • Weighing and Batching Systems

MAX17610EVKIT

Evaluation Kit for the MAX17610

Features and Benefits

  • 4.5V to 60V Operating-Voltage Range
  • Features a TVS Diode across the Input and Schottky Diode across the Output Terminals
  • Evaluates Three Current-Limit Types, and Current-Limit Threshold
  • Internal UVLO set to 4V
  • Jumper-Configurable Current-Limit (Selected as 0.1A by default)
  • Current-Limit Mode Set To Autoretry by default
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17610 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX17610 4.5V to 60V, 1A, reverse-voltage protector with forward current-limit in a 12-pin TDFN-EP package. The EV kit can be configured to demonstrate different current-limit types, and different current-limit thresholds.

Applications

  • Condition Monitoring
  • Factory Sensors
  • Industrial Applications such as PLC, Network-Control Modules, Battery-Operated Modules
  • Process Instrumentation
  • Sensor Systems
  • Weighing and Batching Systems

MAX17608EVKIT

Evaluation Kit for the MAX17608

Features and Benefits

  • 4.5V to 60V Operating-Voltage Range
  • Features a TVS Diode across the Input and Schottky Diode across the Output Terminals
  • Evaluates UVLO, OVLO, Three Current-Limit Types, and Current-Limit Threshold
  • UVLO programmed to 4.5V
  • OVLO programmed to 36V
  • Jumper-Configurable Current-Limit (Selected as 0.1A by default)
  • Current-Limit Mode Set To Autoretry by default
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17608 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX17608 4.5V to 60V, 1A, OV, UV, reverse-voltage protector with forward/reverse current-limit in a 12-pin TDFN-EP package. The EV kit can be configured to demonstrate adjustable overvoltage, undervoltage, different current-limit types, and different current-limit thresholds.

Applications

  • Condition Monitoring
  • Factory Sensors
  • Industrial Applications such as PLC, Network-Control Modules, Battery-Operated Modules
  • Process Instrumentation
  • Sensor Systems
  • Weighing and Batching Systems

MAX17609EVKIT
Evaluation Kit for the MAX17609
MAX17610EVKIT
Evaluation Kit for the MAX17610
MAX17608EVKIT
Evaluation Kit for the MAX17608

Reference Designs

MAXREFDES278: IO-Link 8-Channel Solenoid Actuator
MAXREFDES278 Circuits from the lab

IO-Link 8-Channel Solenoid Actuator

Features and Benefits

  • IEC 61131-9 Compliant
  • TMG TE IO-Link Stack
  • IO-Link Version 1.1 Compliant
  • Octal Solenoid Driver
MAXREFDES278
IO-Link 8-Channel Solenoid Actuator
MAXREFDES278: IO-Link 8-Channel Solenoid Actuator

Latest Discussions

Recently Viewed