MAX17335
RECOMMENDED FOR NEW DESIGNSAccuCharge + ModelGauge m5 EZ 1-Cell Charger, Fuel Gauge, and Protector
- Part Models
- 2
- 1ku List Price
- Starting From $3.43
Overview
- Non-Volatile Programmable Stand-Alone Charger
- 1% Charge Current, 256 Current Settings
- 0.25% Charge Voltage, 2.42V to 4.8V, Configurable
- Optional Manual Charge Control
- FET Temperature Limit and Heat Regulation
- Prequal, SmartFull, and Step-Charging Options
- JEITA—9 Temperature Regions
- Battery Health + Programmable Safety/Protection
- Overvoltage/Overcharge Current
- Temperature Region Dependent
- Overcharge/Discharge/Short-Circuit Current
- Over/Under Temperature
- Zero-Volt or >1.8V Charging Option
- Undervoltage + SmartEmpty
- Overvoltage/Overcharge Current
- Pushbutton Wakeup/Factory Ship Mode (0.5μA)
- ModelGauge m5 EZ Algorithm
- Percent, Capacity,Time-to-Empty/Full, Age
- Cycle+™ Age Forecast + Age-Scheduled Charging
- Dynamic Power—Estimates Power Capability
- SHA-256 Authentication to Prevent Cloning
- Precision Measurement Without Calibration
- Current, Voltage, Power, Time, Cycles
- Die Temperature and two Thermistors
- History Logging, User Data
- Low Quiescent Current
- FETs Enabled: 35μA Active, 21μA Hibernate
- FETs Disabled: 8μA Ship, 0.5μA Shutdown
- 2-Wire (I2C) and 1-Wire®
- 1.9 mm x 2.5 mm 15-Bump 0.5mm Pitch Wafer-Level Package (WLP)
The MAX17335 is a 35μA IQ stand-alone charger, fuel gauge, protector, and battery internal self-discharge detection IC for 1-cell lithium-ion/polymer batteries. When a voltage source is present, the IC regulates charging by modulating the charge N-FET, using AccuCharge™charger technology. The IC regulates charge voltage, current, and FET temperature. Stand-alone charging is supported by flexible configuration in nonvolatile memory. The IC supports the following applications:
- Low-Power Charging
- 1mA to 500mA directly from universal 5V USB
- No USB identification/coordination needed
- High-Power Parallel Packs (>1000mA)
- Independently charges parallel packs
- Prevents cross-charging for parallel batteries
- Coordinates external DC-DC with alerts
- Minimizes dropout and heat
- Protection and Charging Control—pack or host side
The IC ideal diode circuit supports a quick response to system transients and adapter removal with low voltage drop across the CHG FET.
The IC uses the ModelGauge™ m5 EZ algorithm that combines the short-term accuracy and linearity of a coulomb counter with the long-term stability of a voltage-based fuel gauge to provide industry-leading accuracy. The IC automatically compensates for cell aging, temperature, and discharge rate while providing accurate state-of-charge (SOC) in milliampere-hours (mAh) or percentage (%) over a wide range of operating conditions.
The IC monitors the voltage, current, temperature, and state of the battery to provide protection against over/undervoltage, overcurrent, short-circuit, over/undertemperature and overcharge conditions, and internal self-discharge protection using external high-side N-FETs to ensure that the lithium-ion/polymer battery operates under safe conditions which prolongs the life of the battery.
APPLICATIONS
- USB PPS and Direct Charging
- Smart Batteries and Hybrid Supercap Batteries
- Dual Screen Smartphones, Tablets
- Hearables, Wearables, Smartwatches
- Medical Devices, Health, Fitness Monitors
- Handheld Radios, Computers, Accessories
- Home/Building Automation, Sensors, Cameras
- Parallel Battery AR/VR Systems/li>
Documentation
Data Sheet 1
User Guide 2
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX17335X22+ | WLCSP | ||
| MAX17335X22+T | WLCSP |
This is the most up-to-date revision of the Data Sheet.