MAX16903

PRODUCTION

2.1MHz, High-Voltage, 1A Mini-Buck Converter

1A Automotive Buck Converter Integrates High- and Low-Side FETs and Uses Only 25µA Quiescent Current

Viewing:

Overview

  • Meets Stringent Automotive Quality and Reliability Requirements
    • +3.5V to +28V Input Voltage Range Allows Operation in "Cold Crank" Conditions
    • Tolerates Input-Voltage Transients to +42V
    • Enable-Pin Compatible from +3.3V Logic Level to +42V
    • 1A Minimum Output Current with Overcurrent Protection
    • -40°C to +125°C Automotive Temperature Range
    • AEC-Q100 Qualified
  • Increased Efficiency and Reduced BOM Cost and Board Space
    • Integrated High- and Low-Side FETs
    • Fixed Output Voltages (see the Selector Guide in the full data sheet and Contact the Factory for All Available Trimmed Output-Voltage Options)
    • 10-Pin TDFN-EP or 16-Pin TSSOP-EP Packages
  • Low Quiescent Current Helps Designers Meet Stringent OEM Current Requirements
    • 25µA Quiescent Current During Skip Mode Operation
  • High Switching Frequency Allows Use of Small, Low-Cost External Components
    • 2.1MHz Switching Frequency with Three Modes of Operation
    • Skip Mode for Efficient, Low-Power Operation
    • Forced Fixed-Frequency Operation
    • External Frequency Synchronization
  • Reduced EMI Emissions at the Switching Frequency
    • Optional Spread-Spectrum Frequency Modulation
MAX16903
2.1MHz, High-Voltage, 1A Mini-Buck Converter
MAX16903: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 1
MAX16904 PRODUCTION 2.1MHz, High-Voltage, 600mA Mini-Buck Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

SIMPLIS Models 1


Evaluation Kits

MAX16903EVKIT

Evaluation Kit for the MAX16903

Features and Benefits

  • Up to +42V Input Supply Range
  • Delivers Up to 1A Output Current
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX16903 evaluation kit (EV kit) provides a proven design to evaluate the MAX16903 2.1MHz high-voltage mini-buck converter in a 16-pin TSSOP package. All components are rated for the automotive temperature range. Various test points are included for evaluation.

The EV kit PCB comes with a MAX16903RAUE50/V+ installed. The EV kit outputs a fixed +5V. The fixed +3.3V output version can also be installed with minimal component changes. Contact the factory for free samples of the pin-compatible MAX16903SAUE50/V+, MAX16903SAUE33/V+, and MAX16903RAUE33/V+ to evaluate these devices.

Applications

  • Automotive
  • High-Voltage Input-Power DC-DC Applications
  • Industrial
  • Military

MAX16903EVKIT
Evaluation Kit for the MAX16903

Latest Discussions

No discussions on MAX16903 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed