MAX155
PRODUCTIONHigh-Speed, 8-Channel, 8-Bit ADC with Simultaneous Track/Holds and Reference
- Part Models
- 7
- 1ku List Price
- Starting From $17.40
Overview
- 8 Simultaneously Sampling Track/Hold Inputs
- 3.6µs Conversion Time Per Channel
- Unipolar or Bipolar Input Range
- Single-Ended or Differential Inputs
- Mixed Input Configurations Possible
- 2.5V Internal Reference
- Single +5V or Dual ±5V Supply Operation
The MAX155/MAX156 are high-speed, 8-bit, multichannel analog-to-digital converters (ADCs) with simultaneous track/holds (T/Hs) to eliminate timing differences between input channel samples. The MAX155 has 8 analog input channels and the MAX156 has 4 analog input channels. Each channel has its own T/H, and all T/Hs sample at the same instant. The ADC converts a channel in 3.6µs and stores the result in an internal 8x8 RAM. The MAX155/MAX156 also feature a 2.5V internal reference and power-down capability, providing a complete, sampling data-acquisition system.
When operating from a single +5V supply, the MAX155/MAX156 perform either unipolar or bipolar, single-ended or differential conversions. For applications requiring wider dynamic range or bipolar conversions around ground, the VSS supply pin may be connected to -5V.
Conversions are initiated with a pulse to the active-low WR pin, and data is accessed from the ADC’s RAM with a pulse to the active-low RD pin. A bidirectional interface updates the channel configuration and provides output data. The ADC may also be wired for output-only operation.The MAX155 comes in 28-pin PDIP and wide SO packages, and the MAX156 comes in 24-pin narrow PDIP and 28-pin wide SO packages.
Applications
- AC Power Meters
- DSP Analog Input
- Phase-Sensitive Data Acquisition
- Portable Data Loggers
- Vibration and Waveform Analysis
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX155ACWI+ | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) | ||
| MAX155ACWI+T | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) | ||
| MAX155AEWI+ | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) | ||
| MAX155AEWI+T | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) | ||
| MAX155BCWI+ | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) | ||
| MAX155BEWI+ | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) | ||
| MAX155BEWI+T | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 9, 2025 - 2444 WAFER FAB |
||
| MAX155ACWI+ | PRODUCTION | |
| MAX155ACWI+T | PRODUCTION | |
| MAX155AEWI+ | PRODUCTION | |
| MAX155AEWI+T | PRODUCTION | |
| MAX155BCWI+ | PRODUCTION | |
| MAX155BEWI+ | PRODUCTION | |
| MAX155BEWI+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX155AEWI+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 8 | ||
| MX7828 | LAST TIME BUY | CMOS, High-Speed, 8-Bit ADC with 4- or 8-Channel Multiplexer |
| MAX117 | PRODUCTION | +3V, 400ksps, 4/8 Channel, 8-Bit ADCs with 1µA Power Down |
| MAX156 | PRODUCTION | High-Speed, 8-Channel, 8-Bit ADC with Simultaneous Track/Holds and Reference |
| MAX154 | PRODUCTION | CMOS High-Speed, 8-Bit ADCs with Multiplexer and Reference |
| MX7576 | LAST TIME BUY | CMOS, µP Compatible, 5µs/10µs, 8-Bit ADCs |
| ADC0820 | PRODUCTION | CMOS High-Speed 8-Bit A/D Converter with Track/Hold Function |
| MAX160 | PRODUCTION | CMOS, µP Compatible, 4µs, 8-Bit ADC |
| MAX152 | PRODUCTION | 3V, 8-Bit ADC with 1µA Power Down |
Evaluation Kits
Latest Discussions
No discussions on MAX155 yet. Have something to say?
Start a Discussion on EngineerZone®