MAX14515B

RECOMMENDED FOR NEW DESIGNS

High-Voltage Liquid Lens Driver

Viewing:

Overview

  • Small Footprint for Placement Inside Camera Modules
  • 48VRMS Maximum Output (CLENS = 200pF)
  • I2C-Compatible Interface for Setting Output Voltage
  • 8-Bit Output Voltage Resolution
  • Guaranteed Monotonic Output
  • ±15kV Human Body Model ESD Protection on Outputs
  • Low 500nA (max) Shutdown Current
  • +2.7V to +5.5V Input Voltage Range
  • Space-Saving, 8-Bump WLP (1mm x 2mm) Package
  • -40°C to +125°C Automotive Temperature Range
  • Automotive Qualified AEC-Q100
MAX14515B
High-Voltage Liquid Lens Driver
MAX14515B Typical Application Circuit MAX14515B Pin Configuration MAX14515B Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX14515BEVKIT

Evaluates: MAX14515, MAX14515B

Features and Benefits

  • All Components and Software Included for Evaluating the MAX14515B
  • Can be Powered from the MAX32625PICO Board or an External Power Supply
  • I2C Communication Using the On-Board MAX32625Microcontroller or an External Microcontroller
  • Includes Layout Pads for Mounting Liquid Lens
  • Test Configuration Uses 200pF Capacitive Load
  • DemonstratesSimple, Compact Layout for MAX14515B
  • Total Layout Area 20mm2 Using a Space-Saving,8-Bump WLP (1mm x 2mm) Package

Product Details

The MAX14515B evaluation kit (EV kit) is a fully assembled and tested application circuit that simplifies the evaluation of the MAX14515/MAX14515B liquid lens drivers. A liquid lens can be easily connected to the driver outputs. By default, the board is configured with the MAX14515B and a 200pF capacitor as a substitute load. The MAX14515B EV kit can also be used to evaluate the MAX14515 with minimal component changes.

The EV kit includes a MAX32625PICO application platform* that provides the MAX32625 microcontroller to enable I2C communication with the MAX14515B. Operation with an external microcontroller can be enabled by reconfiguring a few components on the board.

MAX14515BEVKIT
Evaluates: MAX14515, MAX14515B

Latest Discussions

No discussions on MAX14515B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed