User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- All Components and Software Included for Evaluating the MAX14515B
- Can be Powered from the MAX32625PICO Board or an External Power Supply
- I2C Communication Using the On-Board MAX32625Microcontroller or an External Microcontroller
- Includes Layout Pads for Mounting Liquid Lens
- Test Configuration Uses 200pF Capacitive Load
- DemonstratesSimple, Compact Layout for MAX14515B
- Total Layout Area 20mm2 Using a Space-Saving,8-Bump WLP (1mm x 2mm) Package
Product Details
The MAX14515B evaluation kit (EV kit) is a fully assembled and tested application circuit that simplifies the evaluation of the MAX14515/MAX14515B liquid lens drivers. A liquid lens can be easily connected to the driver outputs. By default, the board is configured with the MAX14515B and a 200pF capacitor as a substitute load. The MAX14515B EV kit can also be used to evaluate the MAX14515 with minimal component changes.
The EV kit includes a MAX32625PICO application platform* that provides the MAX32625 microcontroller to enable I2C communication with the MAX14515B. Operation with an external microcontroller can be enabled by reconfiguring a few components on the board.
Getting Started
Required Equipment
- MAX14515B EV Kit
- MAX32625PICO Interface Board
- Liquid Lens (CLENS = 200pF)
- Windows-Compatible Computer with a Spare USB Port
Documentation & Resources
-
MAX14515BEVKIT User Guide: Evaluates: MAX14515, MAX14515B (Rev. 0)8/4/2026PDF819 KB
-
MAX14515BEVKIT Gerber Files8/4/2026ZIP2 MB