MAX1241
PRODUCTION+2.7V, Low-Power, 12-Bit Serial ADCs in 8-Pin SO
- Part Models
- 15
- 1ku List Price
- Starting From $7.38
Overview
- Single-Supply Operation:
- +2.7V to +3.6V (MAX1240)
- +2.7V to +5.25V (MAX1241)
- 12-Bit Resolution
- Internal 2.5V Reference (MAX1240)
- Small Footprint: 8-Pin PDIP/SO Packages
- Low Power: 3.7µW (73ksps, MAX1240)
- 3mW (73ksps, MAX1241)
- 66µW (1ksps, MAX1241)
- 5µW (power-down mode)
- Internal Track/Hold
- SPI/QSPI/MICROWIRE 3-Wire Serial Interface
- Internal Clock
The MAX1240/MAX1241 low-power, 12-bit analog-to-digital converters (ADCs) are available in 8-pin packages. The MAX1240 operates with a single +2.7V to +3.6V supply, and the MAX1241 operates with a single +2.7V to +5.25V supply. Both devices feature a 7.5µs successive-approximation ADC, a fast track/hold (1.5µs), an on-chip clock, and a high-speed, 3-wire serial interface.
Power consumption is only 37mW (VDD = 3V) at the 73ksps maximum sampling speed. A 2µA shutdown mode reduces power at slower throughput rates.
The MAX1240 has an internal 2.5V reference, while the MAX1241 requires an external reference. The MAX1241 accepts signals from 0V to VREF, and the reference input range includes the positive supply rail. An external clock accesses data from the 3-wire interface, which connects directly to standard microcontroller I/O ports. The interface is compatible with SPI™, QSPI™, and MICROWIRE™.
Excellent AC characteristics and very low power combined with ease of use and small package size make these converters ideal for remote-sensor and data-acquisition applications, or for other circuits with demanding power consumption and space requirements. The MAX1240/MAX1241 are available in 8-pin PDIP and SO packages.
Applications
- Battery-Powered Applications
- Instrumentation
- Isolated Data Acquisition
- Portable Data Logging
- Process Control
Documentation
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1241ACPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX1241ACSA+ | Small-Outline IC, Narrow (0.15in) | ||
| MAX1241ACSA+T | Small-Outline IC, Narrow (0.15in) | ||
| MAX1241AESA+ | Small-Outline IC, Narrow (0.15in) | ||
| MAX1241AESA+T | Small-Outline IC, Narrow (0.15in) | ||
| MAX1241BCPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX1241BCSA+ | Small-Outline IC, Narrow (0.15in) | ||
| MAX1241BCSA+T | Small-Outline IC, Narrow (0.15in) | ||
| MAX1241BEPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX1241BESA+ | Small-Outline IC, Narrow (0.15in) | ||
| MAX1241BESA+T | Small-Outline IC, Narrow (0.15in) | ||
| MAX1241CCSA+ | Small-Outline IC, Narrow (0.15in) | ||
| MAX1241CCSA+T | Small-Outline IC, Narrow (0.15in) | ||
| MAX1241CESA+ | Small-Outline IC, Narrow (0.15in) | ||
| MAX1241CESA+T | Small-Outline IC, Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 1, 2020 - 1702R ASSEMBLY |
||
| MAX1241ACSA+ | PRODUCTION | |
| MAX1241ACSA+T | PRODUCTION | |
|
May 22, 2018 - 1702N ASSEMBLY |
||
| MAX1241AESA+ | PRODUCTION | |
| MAX1241AESA+T | PRODUCTION | |
| MAX1241BCSA+ | PRODUCTION | |
| MAX1241BCSA+T | PRODUCTION | |
| MAX1241BESA+ | PRODUCTION | |
| MAX1241BESA+T | PRODUCTION | |
| MAX1241CCSA+ | PRODUCTION | |
| MAX1241CCSA+T | PRODUCTION | |
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX1241CESA+ | PRODUCTION | |
| MAX1241CESA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 4 | ||
| MAX144 | PRODUCTION | +2.7V, Low-Power, 2-Channel, 108ksps, Serial 12-Bit ADCs in 8-Pin µMAX |
| MAX145 | PRODUCTION | +2.7V, Low-Power, 2-Channel, 108ksps, Serial 12-Bit ADCs in 8-Pin µMAX |
| MAX189 | PRODUCTION | +5V, Low-Power, 12-Bit Serial ADCs |
| MAX1272 | PRODUCTION | Fault-Protected, 12-Bit ADCs with Software-Selectable Input Range |
Evaluation Kits
Latest Discussions
No discussions on MAX1241 yet. Have something to say?
Start a Discussion on EngineerZone®