Overview

Features and Benefits

  • 6-Pin PMod-Compatible Connector (SPI)
  • On-Board Voltage Reference (MAX6126)
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Windows XP, Windows 7/8/8.1/10-Compatible Software

Product Details

The MAX1240 evaluation kit (EV kit) demonstrates the MAX1240, low-power, 12-bit serial ADC. The MAX1240 peripheral module (Pmod™) and the USB2PMB2 module form a system, the MAX1240 EV kit. Windows XP, and Windows® 7/8/8.1/10-compatible software provides a user friendly interface that demonstrates features of the MAX1240.

The MAX1240 peripheral module comes installed with the 8-pin SO package, MAX1240ACSA++.

Applications

  • Battery-Powered Applications
  • Instrumentation
  • Isolated Data Acquisition
  • Portable Data Logging
  • Process Control

Applicable Parts