Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- 6-Pin PMod-Compatible Connector (SPI)
- On-Board Voltage Reference (MAX6126)
- Proven PCB Layout
- Fully Assembled and Tested
- Windows XP, Windows 7/8/8.1/10-Compatible Software
Product Details
The MAX1240 evaluation kit (EV kit) demonstrates the MAX1240, low-power, 12-bit serial ADC. The MAX1240 peripheral module (Pmod™) and the USB2PMB2 module form a system, the MAX1240 EV kit. Windows XP, and Windows® 7/8/8.1/10-compatible software provides a user friendly interface that demonstrates features of the MAX1240.
The MAX1240 peripheral module comes installed with the 8-pin SO package, MAX1240ACSA++.
Applications
- Battery-Powered Applications
- Instrumentation
- Isolated Data Acquisition
- Portable Data Logging
- Process Control