MAX11207
PRODUCTION20-Bit, Single-Channel, Ultra-Low-Power, Delta-Sigma ADCs with Programmable Gain and GPIO
Experience the Industry's Highest ENOB ADCs at < 1mW
- Part Models
- 2
- 1ku List Price
- Starting From $2.19
Part Details
- 20-Bit Noise-Free Resolution
- 570nVRMS Noise at 10sps, ±3.6VFS Input
- 3ppm INL (typ), 10ppm (max)
- No Missing Codes
- Ultra-Low Power Dissipation
- Operating-Mode Current Drain < 300µA (max)
- Sleep-Mode Current Drain < 0.4µA
- Programmable Gain (1 to 128) (MAX11206)
- Four SPI-Controlled GPIOs for External Mux Control
- 2.7V to 3.6V Analog Supply Voltage Range
- 1.7V to 3.6V Digital and I/O Supply Voltage Range
- Fully Differential Signal and Reference Inputs
- High-Impedance Inputs
- Optional Input Buffers on Both Signal and Reference Inputs
- > 100dB (min) 50Hz/60Hz Rejection
- SPI-, QSPI™-, MICROWIRE®-Compatible Serial Interface
- On-Demand Offset and Gain Self-Calibration and System Calibration
- User-Programmable Offset and Gain Registers
- -40°C to +85°C Operating Temperature Range
- ±2kV ESD Protection
- Lead(Pb)-Free and RoHS-Compliant QSOP Package
Applications
- Battery Applications
- Portable Instrumentation
- Sensor Measurement (Temperature and Pressure)
- Weigh Scales
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX11207EEE+ | 16-QSOP-150_MIL | ||
MAX11207EEE+T | 16-QSOP-150_MIL |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Analog to Digital Converters (ADCs) 5 | ||
MAX11200 | PRODUCTION | 24-Bit, Single-Channel, Ultra-Low Power, Delta-Sigma ADCs with GPIO |
MAX11210 | PRODUCTION | 24-Bit, Single-Channel, Ultra-Low Power, Delta-Sigma ADCs with GPIO |
MAX11209 | PRODUCTION | 18-Bit, Ultra-Low Power, Delta-Sigma ADCs with Programmable Gain and GPIO |
MAX11208 | PRODUCTION | 20-Bit, Single-Channel, Ultra-Low-Power, Delta-Sigma ADC with 2-Wire Serial Interface |
MAX11212 | PRODUCTION | 18-Bit, Single-Channel, Ultra-Low Power, Delta-Sigma ADC with 2-Wire Serial Interface |
Tools & Simulations
Software Development 1
Evaluation Kits
Latest Discussions
No discussions on MAX11207 yet. Have something to say?
Start a Discussion on EngineerZone®