MAX1119
PRODUCTIONSingle-Supply, Low-Power, 2-Channel, Serial 8-Bit ADCs
Industry's Lowest-Power ADC Comes in SOT23
- Part Models
- 2
- 1ku List Price
- Starting From $1.58
Overview
- Single Supply
- +2.7V to +3.6V (MAX1117)
- +2.7V to +5.5V (MAX1118)
- +4.5V to +5.5V (MAX1119)
- Internal Track/Hold: 100kHz Sampling Rate
- Internal Reference
- +2.048V (MAX1117)
- +4.096V (MAX1119)
- Reference Input Range: 0 to VDD (MAX1118)
- SPI/QSPI/MICROWIRE-Compatible Serial Interface
- Small 8-Pin SOT23 Package
- Automatic Power-Down
- Analog Input Range: 0 to VREF
- Low Power
- 175µA at 100ksps (typ) (MAX1117/MAX1119)
- 135µA at 100ksps (typ) (MAX1118)
- 18µA at 10ksps (typ)
- 1µA (typ) in Power-Down Mode
The MAX1117/MAX1118/MAX1119 low-power, 8-bit, dual-channel, analog-to-digital converters (ADCs) feature an internal track/hold (T/H) voltage reference (MAX1117/MAX1119), clock, and serial interface. The MAX1118 is specified from +2.7V to +5.5V and consumes only 135µA at 100ksps. The MAX1117 is specified from +2.7V to +3.6V, and the MAX1119 is specified from +4.5V to +5.5V, each consumes only 175µA at 100ksps.
The full-scale analog input range is determined by the internal reference of +2.048V (MAX1117) or +4.096V (MAX1119), or by an externally applied reference ranging from +1V to VDD (MAX1118). All devices feature an automatic shutdown mode that reduces supply current to < 1µA when the device is not in use. The 3-wire serial interface directly connects to SPI™, QSPI™, and MICROWIRE™ devices without external logic. Conversions up to 100ksps are performed using an internal clock.
The MAX1117/MAX1118/MAX1119 are available in an 8-pin SOT23 package with a footprint that is only 11% of an 8-pin plastic DIP.
Applications
- 4mA to 20mA Powered Remote Data Acquisition Systems
- Battery-Powered Test Equipment
- Low-Power, Handheld Portable Devices
- Receive Signal Strength Indicators
- Solar-Powered Remote Systems
- System Diagnostics
Documentation
Data Sheet 2
Technical Articles 2
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1119EKA+ | Small-Outline Transistor Package | ||
| MAX1119EKA+T | Small-Outline Transistor Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 5, 2015 - 1370_CANCELLATION ASSEMBLY |
||
| MAX1119EKA+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 4 | ||
| MAX1115 | PRODUCTION | Single-Supply, Low-Power, Serial 8-Bit ADCs |
| MAX1116 | PRODUCTION | Single-Supply, Low-Power, Serial 8-Bit ADCs |
| MAX1117 | PRODUCTION | Single-Supply, Low-Power, 2-Channel, Serial 8-Bit ADCs |
| MAX1394 | PRE-RELEASE | 1.5V to 3.6V, 416ksps, 1-Channel True-Differential/2-Channel Single-Ended, 8-Bit, SAR ADCs |
Evaluation Kits
Latest Discussions
No discussions on MAX1119 yet. Have something to say?
Start a Discussion on EngineerZone®