LTP8802A-1B
RECOMMENDED FOR NEW DESIGNS54V, 140A DC/DC μModule Regulator with PMBus Interface
- Part Models
- 1
- 1ku List Price
- Starting From $176.85
Overview
- High Efficiency at High Frequency
- Up to 93.8% Efficiency at 813kHz, 54VIN to 3.3VOUT
- PMBus-Compliant I2C Serial Interface
- Monitor Voltage, Current, Temperature and Faults
- Internal EEPROM Fault Log Record
- Digitally Programmable Control Loop Program Voltage, Current Limits, Soft-Start/Soft- Stop, Frequency Synchronization and Phasing, Power-Good, Warnings, and Faults
- Wide Input Voltage Range: 45V to 65V
- Output Voltage Range: 0.5V to 3.6V
- Optimized for 45V to 65VIN to 3.3VOUT
- ±0.5% Maximum DC Output Error with Differential Remote Voltage Sense
- ±3% Current Readback Accuracy
- Parallel and Current Share Multiple μModule ICs
- 22mm × 24mm × 22mm Surface-Mounted Package
The LTP®8802A-1B is a 140A step-down μModule® (micromodule) regulator that provides microprocessor core voltage from a 54V power distribution architecture. It features remote configurability and telemetry monitoring of power management parameters over PMBus, an open standard I2C-based digital interface protocol.
The LTP8802A-1B is comprised of a programmable digital control system with precision mixed-signal circuitry, EEPROM, power MOSFETs, planar transformer, inductors, and supporting components. Its high level of integration minimizes component count and design time and maximizes flexibility and power density.
The LTP8802A-1B preserves high efficiency at high conversion ratios by utilizing a quasi-resonant architecture that reduces high voltage switching losses. The LTP8802A-1B is available in a 22mm × 24mm × 22mm surface-mounted open frame package.
APPLICATIONS
- High Current Distributed Power Systems
- Servers, Network, and Storage Equipment
- Intelligent Energy Efficient Power Regulation
Documentation
Data Sheet 1
User Guide 2
Video 1
Brochure 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTP8802A-1BIPV#PBF | PCA Package 22-Lead (22mm × 24mm × 22mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 23, 2026 - 2026-0024 ASSEMBLY |
||
| LTP8802A-1BIPV#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTP8802A-1B
LTpowerPlay®
LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.
Open ToolLTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LTP8802A-1B yet. Have something to say?
Start a Discussion on EngineerZone®