Overview
Product Details
Demonstration circuit 3190B-F is a high current, high density, high efficiency open-frame μModule® regulator with 45V to 65V input range. The DC3190B-F demo board has a LTP8802A-1B module regulator that provides the microprocessor a 3.3V voltage from 54V power distribution architecture with digital power system management (PSM). The maximum output current for the DC3190B-F demo board is 140A. See the LTP8802A-1B data sheet for more detailed information.
The DC3190B-F powers up to default settings and produces power based on configuration resistors without the need for any serial bus communication. This allows easy evaluation of the DC/DC converter. To fully explore the extensive power system management features of the DC3190B-F, download the graphical user interface (GUI) software LTpowerPlay® onto your PC and use Analog Devices I2C/SMBus/PMBus dongle DC1613A to connect to the board. LTpowerPlay allows the user to reconfigure the part on-the-fly and store the configuration in EEPROM, view telemetry of voltage, current, temperature and fault status.
LTpowerPlay GUI Download
The software can be downloaded at LTpowerPlay.
For more details and instructions of the LTpowerPlay, see the LTpowerPlay GUI for LTP8802A-1B Quick Start Guide.
Applicable Parts
Documentation & Resources
-
DC3190B-F - Demo Manual (Rev. A)8/7/2024PDF2 M