LTM2985

RECOMMENDED FOR NEW DESIGNS

Isolated High Accuracy Digital Temperature Measurement System with EEPROM

Part Models
2
1ku List Price
Starting From $23.38
Viewing:

Part Details

  • 5000VRMS Isolated Power and SPI Interface
  • Directly Digitizes 2-, 3- or 4-Wire RTDs, Thermocouples, Thermistors and Diodes
  • 10 Flexible Inputs Allow Interchanging Sensors
  • Automatic Thermocouple Cold Junction Compensation
  • Built-In Standard and User-Programmable Coefficients for Thermocouples, RTDs and Thermistors
  • Automatic Burn Out, Short-Circuit and Fault Detection
  • Buffered Inputs Allow External Protection
  • Simultaneous 50Hz/60Hz Rejection
  • Includes 15ppm/°C (Max) Reference
  • Includes Special Protection Modes
  • On-Chip EEPROM Stores Channel Configuration Data and Custom Coefficients
LTM2985
Isolated High Accuracy Digital Temperature Measurement System with EEPROM
LTM2985 Typical Application LTM2985 Performance Graph LTM2985 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Evaluation Kits

eval board
DC2872A

LTM2985 Demo Board | Isolated High Accuracy Digital Temperature Measurement System with EEPROM

Product Details

The DC2872A is an evaluation board for demonstrating the performance and ease of use of the LTM2985, an isolated 10-channel temperature measurement system on a chip, software compatible with the LTC2986-1. It provides 5kV isolated power and SPI interface to the precision temperature-to-bits converter.

DC2872A
LTM2985 Demo Board | Isolated High Accuracy Digital Temperature Measurement System with EEPROM
DC2872A Evaluation Board DC2872A Evaluation Board - Top View DC2872A Evaluation Board - Bottom View

Latest Discussions

Recently Viewed