LTC7063

RECOMMENDED FOR NEW DESIGNS

150V Half-Bridge Driver with Floating Grounds and Adjustable Dead-Time

Viewing:

Part Details

  • Unique Symmetric Floating Gate Driver Architecture
  • High Noise Immunity,Tolerates ±10V Ground Difference between Input and Output Grounds
  • 140V Maximum Input Voltage Independent of IC Supply Voltage VCC
  • 6V to 14V VCC Operating Voltage
  • 4V to 14V Gate Driver Voltage
  • 0.8Ω Pull-Down, 1.5Ω Pull-Up for Fast Turn-On/Off
  • Adaptive Shoot-Through Protection
  • Programmable Dead-Time
  • Three-State PWM Input with Enable Pin
  • VCC UVLO/OVLO and Floating Supplies UVLO
  • Drives Dual N-Channel MOSFETs
  • Open-Drain Fault Indicator
  • Available in Thermally Enhanced 12-Lead MSOP
  • AEC-Q100 Qualified for Automotive Applications
LTC7063
150V Half-Bridge Driver with Floating Grounds and Adjustable Dead-Time
LTC7063 Application Circuit LTC7063 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC7063
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-LTC7063

150V Half-Bridge Driver with Floating Grounds and Adjustable Dead-Time

Product Details

The EVAL-LTC7063-AZ evaluation circuit is a half-bridge driver that drives two N-channel MOSFETs. The PWM input control is 5V logic compatible and controls both gate outputs, with one output being the complement of the other. The eval kit has several unpopulated PCB pads to help facilitate the user in customizing the board for their application.

The LTC7063 driver has a powerful 0.8Ω pull-down and 1.5Ω pull-up MOSFET drivers driving two 150V N-channel MOSFETs. The gate drivers on the LTC7063 are capable of driving MOSFETs with different ground references; however, this eval kit has these ground references committed.

EVAL-LTC7063
150V Half-Bridge Driver with Floating Grounds and Adjustable Dead-Time
EVAL-LTC7063-AZ Evaluation Board EVAL-LTC7063-AZ Evaluation Board - Top View EVAL-LTC7063-AZ Evaluation Board - Bottom View

Latest Discussions

No discussions on LTC7063 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed