User Guide
Rev.
0
1
View All
Overview
Product Details
The EVAL-LTC7063-AZ evaluation circuit is a half-bridge driver that drives two N-channel MOSFETs. The PWM input control is 5V logic compatible and controls both gate outputs, with one output being the complement of the other. The eval kit has several unpopulated PCB pads to help facilitate the user in customizing the board for their application.
The LTC7063 driver has a powerful 0.8Ω pull-down and 1.5Ω pull-up MOSFET drivers driving two 150V N-channel MOSFETs. The gate drivers on the LTC7063 are capable of driving MOSFETs with different ground references; however, this eval kit has these ground references committed.
Applicable Parts
Documentation & Resources
-
EVAL-LTC7063 Schematic7/18/2023PDF65 K
-
EVAL-LTC7063 - Layout7/18/2023ZIP3 M