LTC4238

Obsolete

High Voltage High Current Hot Swap Controller

Viewing:

Overview

  • Allows Safe Board Insertion into Live Backplane
  • Wide Operating Voltage Range: 6.5V to 80V
  • Drives Two Gates for High Power Applications
  • Configurable Parallel, Staged Start or Single MOSFET Modes
  • Adjustable Precision Current Limit: 6mV to 20mV
  • Current Foldback Limits MOSFET Power
  • SOA Timer Optimizes MOSFET Capability
  • Monitors VGS and VDS for MOSFET Health
  • 12V Gate Drive for Lower MOSFET RDS(ON)
  • Parallelable Controllers for Very High Current Levels
  • Available in 24-Lead Narrow SSOP and 24-Pin 4mm × 5mm QFN Packages

The LTC4238 is a high voltage high current Hot Swap controller that allows a board to be safely inserted and removed from a live backplane. Dual 12V gate drive is well suited for high power applications to either share safe operating area across parallel MOSFETs or support a 2-stage start-up that first charges the load capacitance followed by enabling a low on-resistance path to the load.

The device features active current limiting (ACL) with two foldback options as VDS increases. The constant power profile limits the power dissipation to be no higher than a fixed value, while the high power profile allows the part to ride through large input steps during operation.

The LTC4238 notifies when output power is good. In addition, it has protection features that respond to input undervoltage, overvoltage; and generate a fault when there is an overcurrent or FET bad condition.

Applications

  • Live Board Insertion in 12V, 24V and 48V Systems
  • Industrial High Side Switch/Circuit Breaker
  • Computers, Servers
  • Vehicle Electrical Systems

LTC4238

High Voltage High Current Hot Swap Controller

LTC4238 Typical Application 24-LEAD (4mm × 5mm) PLASTIC QFN 24-LEAD PLASTIC SSOP Start-Up Behavior
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC4238
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2914A

LTC4238 High Power Hot Swap Controller

Product Details

DC2914A showcases the LTC4238, high power, Hot Swap controller. LTC4238 is suited for 12V, 24V and 48V systems and comes loaded with advanced features including SOA timer, COMM pin for scalability, and various operating modes. The board has three variants to showcase the three different staged start topologies of LTC4238. The DC2914A-A showcases the parallel mode of operation for a 48V, 1.5kW application. The DC2914A-B demonstrates the low stress staged start mode for a 48V, 2.5 kW regulated input application. The DC2914A-C showcases the high stress staged start mode with SOA timer for 48V, 2.5kW application with large input steps. Onboard LEDs indicate the presence of input, output as well as power good signaling and any fault if present. High voltage layout rules are followed for best long-term product reliability.

DC2914A
LTC4238 High Power Hot Swap Controller
DC2914A

Latest Discussions

Recently Viewed