LTC4052-4.2

PRODUCTION

Lithium-Ion Battery Pulse Charger with Overcurrent Protection

Viewing:

Overview

  • Very Low Power Dissipation: 350mW at 1A
  • Complete Standalone Pulse Charger for 1-Cell Lithium-Ion Batteries
  • Requires No Microcontroller, MOSFET or Blocking Diode
  • Sense Resistor Limits Maximum Current for Safety
  • Programmable Charge Termination Timer for
    Maximum Capacity Charging
  • ±1% Float Voltage Accuracy
  • Near End-of-Charge (C/10) Detection Output
  • AC Wall Adapter Present Output
  • Low Battery Drain when Input Supply Is Removed
  • Automatic Trickle Charge for Low Battery
  • Automatic Battery Refresh
  • Thermal Shutdown Protection
  • Tiny Thermally Enhanced MSOP Package
LTC4052-4.2
Lithium-Ion Battery Pulse Charger with Overcurrent Protection
Single Cell 4.2V, 1A, Standalone Li-Ion Battery Charger LTC4052 Charge Profile Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Monitors & Fuel Gauges 1
LTC2942 Obsolete Battery Gas Gauge with Temperature, Voltage Measurement
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC531A-A

LTC4052EMS8E-4.2 | Li-Ion Battery Pulse Charger, VIN = 4.5V to 10V, 1A Limit, VBAT = 4.2V

Product Details

DC531A-A: Demo Board for the LTC4052-4.2 Lithium-Ion Battery Pulse Charger with Overcurrent Protection.

DC531A-A
LTC4052EMS8E-4.2 | Li-Ion Battery Pulse Charger, VIN = 4.5V to 10V, 1A Limit, VBAT = 4.2V
DC531A-A - Schematic

Latest Discussions

No discussions on LTC4052-4.2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed