LTC3738

PRODUCTION

3-Phase Buck Controller for Intel VRM9/VRM10 with Active Voltage Positioning

Viewing:

Overview

  • 3-Phase Controller with Onboard MOSFET Drivers
  • Programmable Active Voltage Positioning (AVP) with True Current Sensing
  • Programmable External Thermal Detection or Internal Thermal Sensing
  • Precise Output Current Matching Optimizes Thermal Performance and Solution Size
  • Supports Starting into Precharged VOUTS
  • Differential Amplifier Accurately Senses VOUT
  • PWM, Pulse Skip and Stage Shedding Operation
  • Synchronizable
  • 210kHz to 530kHz Per Phase, Fixed Frequency
  • Output Power Good Indicator with Adaptive Blanking
  • Adjustable Soft-Start Current Ramping
  • Short-Circuit Shutdown Timer with Defeat Option
  • OPTI-LOOP® Compensation Minimizes COUT
  • 38-Lead (5mm × 7mm) QFN Package
LTC3738
3-Phase Buck Controller for Intel VRM9/VRM10 with Active Voltage Positioning
VRM10 Step-Down Controller Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Protection Switches & Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Switching Regulators & Controllers 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC721A-A

LTC3738CUHF/LTC3731CUH Demo Board | 6-Phase, 8V ≤ VIN ≤ 14V, VOUT = VRM9.X / 10.X @ 120A

Product Details

Demonstration circuits 721A-A and 721A-B are high current step-down converters for Intel VRM/VRD10 and VRM9 processor power applications. The 6-phase DC721A-A features two current-mode PolyPhaseTM controllers, the LTC3738CUHF (3-Phase Buck Controller for Intel VRM9/VRM10 with Active Voltage Positioning and the the LTC3731CUH (3-Phase, 600kHz, Synchronous Buck Switching Regulator Controller) and provides up to 120A output current. The input voltage is from 8V to 14V and the output voltage is controlled by the VID setting.

eval board
DC721A-B

LTC3738CUHF Demo Board | 3-Phase, 8V ≤ VIN ≤ 14V, VOUT = VRM9.X/10.X @ 65A

Product Details

Demonstration circuits 721A-A and 721A-B are high current step-down converters for Intel VRM/VRD10 and VRM9 processor power applications. The 6-phase DC721A-A features two current-mode PolyPhaseTM controllers, the LTC3738CUHF (3-Phase Buck Controller for Intel VRM9/VRM10 with Active Voltage Positioning and the the LTC3731CUH (3-Phase, 600kHz, Synchronous Buck Switching Regulator Controller). and provides up to 120A output current. The DC721A-B is a single LTC3738 3-phase 65A output supply. The input voltage range for both demo boards is from 8V to 14V, and the output voltage is controlled by the VID setting.



DC721A-A
LTC3738CUHF/LTC3731CUH Demo Board | 6-Phase, 8V ≤ VIN ≤ 14V, VOUT = VRM9.X / 10.X @ 120A
DC721A-A - Schematic
DC721A-B
LTC3738CUHF Demo Board | 3-Phase, 8V ≤ VIN ≤ 14V, VOUT = VRM9.X/10.X @ 65A
DC721A-A - Schematic

Latest Discussions

No discussions on LTC3738 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed