LTC3731H

PRODUCTION

3-Phase, 600kHz, Synchronous Buck Switching Regulator Controller

Viewing:

Overview

  • 3-Phase Current Mode Controller with Onboard MOSFET Drivers
  • ±5% Output Current Matching Optimizes Thermal Performance and Size of Inductors and MOSFETs
  • ±2% VREF Accuracy Over Temperature Up to 140°C
  • Reduced Power Supply Induced Noise
  • ±10% Power Good Output Indicator
  • 225kHz to 680kHz Per Phase, PLL, Fixed Frequency
  • PWM, Stage Shedding or Burst Mode Operation
  • OPTI-LOOP Compensation Minimizes COUT
  • Adjustable Soft-Start Current Ramping
  • Short-Circuit Shutdown Timer with Defeat Option
  • Overvoltage Soft Latch
  • Adjustable Undervoltage Lockout Threshold
  • Selectable Phase Output for Up to 12-Phase Operation
  • Available in 36-Pin Narrow (0.209") SSOP and 5mm × 5mm QFN Packages
LTC3731H
3-Phase, 600kHz, Synchronous Buck Switching Regulator Controller
High Current Triple Phase Step-Down Converter Efficiency vs IOUT Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Protection Switches & Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Switching Regulators & Controllers 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3731
  • LTC3731H
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed