LTC2301
LAST TIME BUY1-Channel, 12-Bit ADCs with I2C Compatible Interface
- Part Models
- 10
- 1ku List Price
- Starting From $2.97
Overview
- 12-Bit Resolution
- Low Power: 1.5mW at 1ksps, 35μW Sleep Mode
- 14ksps Throughput Rate
- Internal Reference
- Low Noise: SNR = 73.5dB
- Guaranteed No Missing Codes
- Single 5V Supply
- 2-wire I2C Compatible Serial Interface with 9 Addresses Plus One Global for Synchronization
- Fast Conversion Time: 1.3μs
- 1-Channel (LTC2301) and 2-Channel (LTC2305) Versions
- Unipolar or Bipolar Input Ranges (Software Selectable)
- Internal Conversion Clock
- Guaranteed Operation from –40°C to 125°C (MSOP Package)
- 12-Pin 4mm × 3mm DFN and 12-Pin MSOP Packages
The LTC2301/LTC2305 are low noise, low power, 1-/2-channel, 12-bit successive approximation ADCs with an I2C compatible serial interface. These ADCs include an internal reference and a fully differential sample-andhold circuit to reduce common mode noise. The LTC2301/ LTC2305 operate from an internal clock to achieve a fast 1.3μs conversion time.
The LTC2301/LTC2305 operate from a single 5V supply and draw just 300μA at a throughput rate of 1ksps. The ADC enters nap mode when not converting, reducing the power dissipation.
The LTC2301/LTC2305 are available in small 12-pin 4mm × 3mm DFN and 12-pin MSOP packages. The internal 2.5V reference further reduces PCB board space requirements.
The low power consumption and small size make the LTC2301/LTC2305 ideal for battery operated and portable applications, while the 2-wire I2C compatible serial interface makes these ADCs a good match for space-constrained systems.
Applications
- Industrial Process Control
- Motor Control
- Accelerometer Measurements
- Battery Operated Instruments
- Isolated and/or Remote Data Acquisition
- Power Supply Monitoring
Documentation
Data Sheet 1
User Guide 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC2301CDE#PBF | 12-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2301CDE#TRPBF | 12-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2301CMS#PBF | 12-Lead MSOP | ||
| LTC2301CMS#TRPBF | 12-Lead MSOP | ||
| LTC2301HMS#PBF | 12-Lead MSOP | ||
| LTC2301HMS#TRPBF | 12-Lead MSOP | ||
| LTC2301IDE#PBF | 12-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2301IDE#TRPBF | 12-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2301IMS#PBF | 12-Lead MSOP | ||
| LTC2301IMS#TRPBF | 12-Lead MSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 5, 2024 - 24_0004 Epoxy Change from Henkel 8290 to 8290A for MSOP (3) |
||
| LTC2301CMS#PBF | ||
| LTC2301CMS#TRPBF | ||
| LTC2301HMS#PBF | ||
| LTC2301HMS#TRPBF | ||
| LTC2301IMS#PBF | ||
| LTC2301IMS#TRPBF | ||
|
Feb 4, 2020 - 20_0129 Laser Mark Conversion for 12-Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LTC2301CMS#PBF | ||
| LTC2301CMS#TRPBF | ||
| LTC2301HMS#PBF | ||
| LTC2301HMS#TRPBF | ||
| LTC2301IMS#PBF | ||
| LTC2301IMS#TRPBF | ||
|
Jul 29, 2026 - 26_0046 Discontinuation of Parts Manufactured in TSMC Fab 2 and 5 in Hsinchu, Taiwan. |
||
| LTC2301CDE#PBF | ||
| LTC2301CDE#TRPBF | ||
| LTC2301CMS#PBF | ||
| LTC2301CMS#TRPBF | ||
| LTC2301HMS#PBF | ||
| LTC2301HMS#TRPBF | ||
| LTC2301IDE#PBF | ||
| LTC2301IDE#TRPBF | ||
| LTC2301IMS#PBF | ||
| LTC2301IMS#TRPBF | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
Linduino 3
Linduino is Analog Devices’ Arduino compatible system for developing and distributing firmware libraries and example code for our integrated circuits. Each Linduino-supported product includes an example main program, defined in the LTSketchbook/Part Number folder and driver code, defined in the LTSketchbook/libraries folder.
Linduino code repository on GitHub and instructions on how to use the code.