LTC2299

PRODUCTION

Dual 14-Bit, 80Msps Low Power 3V ADC

Viewing:

Overview

  • Integrated Dual 14-Bit ADCs
  • Sample Rate: 80Msps
  • Single 3V Supply (2.7V to 3.4V)
  • Low Power: 444mW
  • 73dB SNR at 70MHz Input
  • 90dB SFDR at 70MHz Input
  • 110dB Channel Isolation at 100MHz
  • Multiplexed or Separate Data Bus
  • Flexible Input: 1VP-P to 2VP-P Range
  • 575MHz Full Power Bandwidth S/H
  • Clock Duty Cycle Stabilizer
  • Shutdown and Nap Modes
  • Pin Compatible Family
    • 105Msps: LTC2282 (12-Bit), LTC2284 (14-Bit)
    • 80Msps: LTC2294 (12-Bit), LTC2299 (14-Bit)
    • 65Msps: LTC2293 (12-Bit), LTC2298 (14-Bit)
    • 40Msps: LTC2292 (12-Bit), LTC2297 (14-Bit)
    • 25Msps: LTC2291 (12-Bit), LTC2296 (14-Bit)
  • 64-Pin (9mm × 9mm) QFN Package

The LTC2299 is a 14-bit 80Msps, low power dual 3V A/D converter designed for digitizing high frequency, wide dynamic range signals. The LTC2299 is perfect for demanding imaging and communications applications with AC performance that includes 73dB SNR and 90dB SFDR for signals well beyond the Nyquist frequency.

DC specs include ±1.2LSB INL (typ), ±0.5LSB DNL (typ) and ±5LSB INL, ±1LSB DNL  over temperature. The transition noise is a low 1.2LSBRMS.

A single 3V supply allows low power operation. A separate output supply allows the outputs to drive 0.5V to 3.6V logic. An optional multiplexer allows both channels to share a digital output bus.

A single-ended CLK input controls converter operation. An optional clock duty cycle stabilizer allows high performance at full speed for a wide range of clock duty cycles.

Applications

  • Wireless and Wired Broadband Communication
  • Imaging Systems
  • Spectral Analysis
  • Portable Instrumentation

LTC2299
Dual 14-Bit, 80Msps Low Power 3V ADC
SNR vs Input Frequency, –1dB, 2V Range Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
ADC/DAC Combo Converters 1
LTM9002 Obsolete 14-Bit, 125Msps Dual-Channel IF/Baseband Receiver Subsystem
Differential Amplifiers 1
LTC6400-26 LAST TIME BUY 1.9GHz Low Noise, Low Distortion Differential ADC Driver for DC-300MHz
Phase-Locked Loop (PLL) Synthesizers 1
LTC6946 Obsolete Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC851A-A

LTC2299IUP | DeMUX Dual ADC , +3.0V, 80Msps 14-Bit 1MHz < AIN < 70MHz, (Requires DC890)

Product Details

DC851A-A: Demo Board for the LTC2299 Dual 14-Bit, 80Msps Low Power 3V ADC.

eval board
DC851A-F

LTC2299IUP | DeMUX Dual ADC, +3.0V, 80Msps, 14Bit, 70MHz < AIN < 140MHz, (Requires DC890)

Product Details

DC851A-F: Demo Board for the LTC2299 Dual 14-Bit, 80Msps Low Power 3V ADC.

DC851A-A
LTC2299IUP | DeMUX Dual ADC , +3.0V, 80Msps 14-Bit 1MHz < AIN < 70MHz, (Requires DC890)
DC851A-A - Schematic
DC851A-F
LTC2299IUP | DeMUX Dual ADC, +3.0V, 80Msps, 14Bit, 70MHz < AIN < 140MHz, (Requires DC890)
DC851A-A - Schematic

Latest Discussions

Recently Viewed