LTC2285

PRODUCTION

Dual 14-Bit, 125Msps Low Power 3V ADC

Viewing:

Overview

  • Integrated Dual 14-Bit ADCs
  • Sample Rate: 125Msps
  • Single 3V Supply (2.85V to 3.4V)
  • Low Power: 790mW
  • 72.4dB SNR, 88dB SFDR
  • 110dB Channel Isolation at 100MHz
  • Flexible Input: 1VP-P to 2VP-P Range
  • 640MHz Full Power Bandwidth S/H
  • Clock Duty Cycle Stabilizer
  • Shutdown and Nap Modes
  • Data Ready Output Clock
  • Pin Compatible Family
    • 125Msps: LTC2283 (12-Bit), LTC2285 (14-Bit)
    • 105Msps: LTC2282 (12-Bit), LTC2284 (14-Bit)
    • 80Msps: LTC2294 (12-Bit), LTC2299 (14-Bit)
    • 65Msps: LTC2293 (12-Bit), LTC2298 (14-Bit)
    • 40Msps: LTC2292 (12-Bit), LTC2297 (14-Bit)
  • 64-Pin (9mm × 9mm) QFN Package
LTC2285
Dual 14-Bit, 125Msps Low Power 3V ADC
SNR vs Input Frequency, –1dB, 2V Range Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
ADC/DAC Combo Converters 1
LTM9002 Obsolete 14-Bit, 125Msps Dual-Channel IF/Baseband Receiver Subsystem
Phase-Locked Loop (PLL) Synthesizers 1
LTC6946 Obsolete Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
RF Amplifiers 1
LTC6421-20 LAST TIME BUY Dual Matched 1.3GHz Differential Amplifiers/ADC Drivers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1098A-C

LTC2285IUP | Dual HSADC, VDD = +3V, 125Msps 14-Bit 1MHz < Ain < 70MHz, (requires DC890)

Product Details

DC1098A-C: Demo Board for LTC2285 Dual 14-Bit, 125Msps Low Power 3V ADC

eval board
DC1098A-F

LTC2285IUP | Dual HSADC, VDD = +3V, 125Msps 14-Bit 70MHz < Ain < 140MHz, (requires DC890)

Product Details

DC1098A-F: Demo Board for LTC2285 Dual 14-Bit, 125Msps Low Power 3V ADC


 


DC1098A-C
LTC2285IUP | Dual HSADC, VDD = +3V, 125Msps 14-Bit 1MHz < Ain < 70MHz, (requires DC890)
DC1098A-A - Schematic
DC1098A-F
LTC2285IUP | Dual HSADC, VDD = +3V, 125Msps 14-Bit 70MHz < Ain < 140MHz, (requires DC890)
DC1098A-A - Schematic

Latest Discussions

No discussions on LTC2285 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed