LTC2236
PRODUCTION10-Bit, 25Msps Low Noise 3V ADCs
- Part Models
- 4
- 1ku List Price
- price unavailable
Overview
- Sample Rate: 65Msps/40Msps/25Msps
- Single 3V Supply (2.7V to 3.4V)
- Low Power: 205mW/120mW/75mW
- 61.8dB SNR
- 85dB SFDR
- No Missing Codes
- Flexible Input: 1VP-P to 2VP-P Range
- 575MHz Full Power Bandwidth S/H
- Clock Duty Cycle Stabilizer
- Shutdown and Nap Modes
- Pin Compatible Family:
- 125Msps: LTC2251 (10-Bit), LTC2253 (12-Bit)
- 105Msps: LTC2250 (10-Bit), LTC2252 (12-Bit)
- 80Msps: LTC2239 (10-Bit), LTC2229 (12-Bit)
- 65Msps: LTC2238 (10-Bit), LTC2228 (12-Bit)
- 40Msps: LTC2237 (10-Bit), LTC2227 (12-Bit)
- 25Msps: LTC2236 (10-Bit), LTC2226 (12-Bit)
- 32-Pin (5mm × 5mm) QFN Package
The LTC2238/LTC2237/LTC2236 are 10-bit 65Msps/40Msps/25Msps, low power 3V A/D converters designed for digitizing high frequency, wide dynamic range signals. The LTC2238/LTC2237/LTC2236 are perfect for demanding imaging and communications applications with AC performance that includes 61.8dB SNR and 85dB SFDR for signals at the Nyquist frequency.
DC specs include ±0.1LSB INL (typ), ±0.05LSB DNL (typ) and ±0.5LSB INL, ±0.5LSB DNL over temperature. The transition noise is a low 0.07LSBRMS.
A single 3V supply allows low power operation. A separate output supply allows the outputs to drive 0.5V to 3.3V logic.
A single-ended CLK input controls converter operation. An optional clock duty cycle stabilizer allows high performance at full speed for a wide range of clock duty cycles.
Applications
- Wireless and Wired Broadband Communication
- Imaging Systems
- Ultrasound
- Spectral Analysis
- Portable Instrumentation
Documentation
Data Sheet 1
User Guide 1
Product Selector Card 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC2236CUH#PBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
| LTC2236CUH#TRPBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
| LTC2236IUH#PBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
| LTC2236IUH#TRPBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 20, 2022 - 21_0269 Addition of Alternate Assembly Site ASE Taiwan for Select LFCSP Products |
||
| LTC2236CUH#PBF | PRODUCTION | |
| LTC2236CUH#TRPBF | PRODUCTION | |
| LTC2236IUH#PBF | PRODUCTION | |
| LTC2236IUH#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 2
PScope
The PScope System is a USB-based product demonstration and data acquisition system for use with high performance ADCs and signal chain receiver family. PScope allows users to evaluate the SNR, SFDR, THD, as well as other key parameters, quickly and easily.
LinearLab Tools
A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.
Can't find the software or driver you need?