LTC2171-14

PRODUCTION

14-Bit, 40Msps Low Power Quad ADCs

Viewing:

Overview

  • 4-Channel Simultaneous Sampling ADC
  • 73.7dB SNR
  • 90dB SFDR
  • Low Power: 311mW/202mW/162mW Total, 78mW/51mW/41mW per Channel
  • Single 1.8V Supply
  • Serial LVDS Outputs: One or Two Bits per Channel
  • Selectable Input Ranges: 1VP-P to 2VP-P
  • 800MHz Full Power Bandwidth Sample-and-Hold
  • Shutdown and Nap Modes
  • Serial SPI Port for Configuration
  • Pin-Compatible 14-Bit and 12-Bit Versions
  • 52-Pin (7mm × 8mm) QFN Package
LTC2171-14
14-Bit, 40Msps Low Power Quad ADCs
LTC2172-14, 65Msps,  2-Tone FFT, fIN = 70MHz and 75MHz Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Phase-Locked Loop (PLL) Synthesizers 1
LTC6946 Obsolete Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
RF Amplifiers 1
LTC6406 LAST TIME BUY 3GHz, Low Noise, Rail-to-Rail Input Differential Amplifier/Driver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1525A-E

LTC2171-14 | 14-Bit, 40Msps, 1.8V Quad Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075

Product Details

DC1525A-E: Demo Board for the LTC2171-14 14-Bit, 40Msps Low Power Quad ADCs.

DC1525A-E
LTC2171-14 | 14-Bit, 40Msps, 1.8V Quad Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
DC1525A-A - Schematic

Latest Discussions

No discussions on LTC2171-14 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed