LTC1879

PRODUCTION

1.2A Synchronous Step-Down Regulator with 15µA Quiescent Current

Viewing:

Overview

  • High Efficiency: Up to 95%
  • Low Quiescent Current: Only 15µA with No Load
  • 550kHz Constant Frequency Operation
  • 2.65V to 10V Input Voltage Range
  • VOUT from 0.8V to VIN, IOUT to 1.2A
  • True PLL Frequency Locking from 350kHz to 750kHz
  • Power Good Output Voltage Monitor
  • Low Dropout Operation: 100% Duty Cycle
  • Burst Mode® or Pulse Skipping Operation
  • Current Mode Operation for Excellent Line and Load Transient Response
  • Shutdown Mode Draws <1µA Supply Current
  • ±2% Output Voltage Accuracy
  • Overcurrent and Overtemperature Protected
  • Available in 16-Lead SSOP Package
LTC1879
1.2A Synchronous Step-Down Regulator with 15µA Quiescent Current
High Efficiency Step-Down Converter Efficiency vs Output Load Current Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Oscillators 1
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
Protection Switches & Controllers 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Switching Regulators & Controllers 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1879
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC432A

LTC1879EGN | High Efficiency Synchronous Step-Down Regulator, 2.65V - 10V Input, 1.8V/2.5V/3.3VOUT @ 1.2A

Product Details

DC432A: Demo Board for the LTC1879 1.2A Synchronous Step-Down Regulator with 15µA Quiescent Current.

DC432A
LTC1879EGN | High Efficiency Synchronous Step-Down Regulator, 2.65V - 10V Input, 1.8V/2.5V/3.3VOUT @ 1.2A
DC432A - Schematic

Latest Discussions

No discussions on LTC1879 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed