LTC1731-4.X

PRODUCTION

Single Cell Lithium-Ion Linear Battery Charger Controllers

Viewing:

Overview

  • Complete Linear Charger Controller for 1-Cell Li-Ion Batteries
  • 1% Voltage Accuracy
  • Programmable Charge Current
  • C/10 Charge Current Detection Output
  • Programmable Charge Termination Timer
  • Space Saving 8-Pin MSOP Package
  • Automatic Sleep Mode When Input Supply is Removed (Only 7µA Battery Drain)
  • Automatic Trickle Charging of Low Voltage Cells
  • Programmable for Constant-Current-Only Mode
LTC1731-4.X
Single Cell Lithium-Ion Linear Battery Charger Controllers
500mA Li-Ion Battery Charger Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on LTC1731-4.1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed