LTC1654
PRODUCTIONDual 14-Bit Rail-to-Rail DAC in 16-Lead SSOP Package
- Part Models
- 4
- 1ku List Price
- Starting From $14.03
Overview
- 14-Bit Monotonic Over Temperature
- Smallest Dual 14-Bit DAC: 16-Lead Narrow SSOP Package
- Individually Programmable Speed/Power:
- 3.5µs Settling Time at 750µA
- 8µs Settling Time at 450µA
- 3V to 5V Single Supply Operation
- Maximum Update Rate: 0.9MHz
- Buffered True Rail-to-Rail Voltage Outputs
- User Selectable Gain
- Power-On Reset and Clear Function
- Schmitt Trigger On Clock Input Allows Direct Optocoupler Interface
The LTC1654 is a dual, rail-to-rail voltage output, 14-bit digital-to-analog converter (DAC). It is available in a 16-lead narrow SSOP package, making it the smallest dual 14-bit DAC available. It includes output buffer amplifiers and a flexible serial interface.
The LTC1654 has REFHI pins for each DAC that can be driven up to VCC. The output will swing from 0V to VCC in a gain of 1 configuration or VCC/2 in a gain of 1/2 configuration. It operates from a single 2.7V to 5.5V supply.
The LTC1654 has two programmable speeds: a FAST and SLOW mode with ±1LSB settling times of 3µs or 8.5µs respectively and supply currents of 930µA and 540µA in the two modes. The LTC1654 also has shutdown capability, power-on reset and a clear function to 0V.
Applications
- Digital Calibration
- Industrial Process Control
- Automatic Test Equipment
- Offset/Gain Adjustment
- Multiplying DAC
Documentation
Data Sheet 1
Technical Articles 1
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1654CGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1654CGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1654IGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1654IGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 3, 2024 - 24_0235 (QSOP/SSOP PKG) Migrating Bottom Trace Code Marking to Top Side Laser Marking |
||
| LTC1654CGN#PBF | PRODUCTION | |
| LTC1654CGN#TRPBF | PRODUCTION | |
| LTC1654IGN#PBF | PRODUCTION | |
| LTC1654IGN#TRPBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0235 Epoxy Change from Henkel 8290 to 8290A for GN Package |
||
| LTC1654CGN#PBF | PRODUCTION | |
| LTC1654CGN#TRPBF | PRODUCTION | |
| LTC1654IGN#PBF | PRODUCTION | |
| LTC1654IGN#TRPBF | PRODUCTION | |
|
Apr 6, 2022 - 22_0066 Laser Top Mark for 16QSOP Assembled in ADPG [PNG] |
||
| LTC1654CGN#PBF | PRODUCTION | |
| LTC1654CGN#TRPBF | PRODUCTION | |
| LTC1654IGN#PBF | PRODUCTION | |
| LTC1654IGN#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| LTM2883 | PRODUCTION | SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power |
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Precision DAC Error Budget ToolLatest Discussions
No discussions on LTC1654 yet. Have something to say?
Start a Discussion on EngineerZone®