LTC1257
PRODUCTIONComplete Single Supply 12-Bit Voltage Output DAC in SO-8
- Part Models
- 6
- 1ku List Price
- Starting From $7.46
Overview
- 8-Pin SO Package
- Buffered Voltage Output
- Built-In 2.048V Reference
- 500µV/LSB with 2.048V Full Scale
- 1/2 LSB Max DNL Error
- Guaranteed 12-Bit Monotonic
- 3-Wire Cascadable Serial Interface
- Wide Single Supply Range: VCC = 4.75V to 15.75V
- Low Power: ICC Typ = 350µA with 5V Supply
The LTC®1257 is a complete single supply, 12-bit voltage output D/A converter (DAC) in an SO-8 package. The LTC1257 includes an output buffer amplifier, 2.048V voltage reference and an easy to use 3-wire cascadable serial interface. An external reference can be used to override the internal reference and extend the output voltage range to 12V. The power supply current is a low 350µA when operating from a 5V supply, making the LTC1257 ideal for battery-powered applications. The space-saving 8-pin SO package and operation with no external components provide the smallest 12-bit D/A system available.
Applications
- Digital Offset/Gain Adjustment
- Industrial Process Control
- Automatic Test Equipment
Documentation
Data Sheet 1
Reliability Data 1
Application Note 2
Design Note 2
Product Selector Card 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1257CN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1257CS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1257CS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1257IN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1257IS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1257IS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 8, 2024 - 24_0234 Migrating Bottom Trace Code Marking to Top Side Laser Marking for PDIP Package |
||
| LTC1257CN8#PBF | PRODUCTION | |
| LTC1257IN8#PBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0241 Epoxy Change from Henkel 8290 to 8290A for PDIP Package |
||
| LTC1257CN8#PBF | PRODUCTION | |
| LTC1257IN8#PBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0172 Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG] |
||
| LTC1257CN8#PBF | PRODUCTION | |
| LTC1257IN8#PBF | PRODUCTION | |
|
Nov 14, 2022 - 22_0254 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 1 of 2) |
||
| LTC1257CS8#PBF | PRODUCTION | |
| LTC1257CS8#TRPBF | PRODUCTION | |
|
Jun 16, 2021 - 21_0026 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
| LTC1257CS8#PBF | PRODUCTION | |
| LTC1257CS8#TRPBF | PRODUCTION | |
| LTC1257IS8#PBF | PRODUCTION | |
| LTC1257IS8#TRPBF | PRODUCTION | |
|
Dec 14, 2023 - 22_0255 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 2 of 2) |
||
| LTC1257IS8#PBF | PRODUCTION | |
| LTC1257IS8#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| LTM2883 | PRODUCTION | SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power |
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool