LTC1199

PRODUCTION

10-Bit, 500ksps ADCs in MSOP with Auto Shutdown

Viewing:

Overview

  • 8-Pin MSOP and SO Packages
  • 10-Bit Resolution at 500ksps
  • Single Supply: 5V or 3V
  • Low Power at Full Speed:
    • 25mW Typ at 5V
    • 2.2mW Typ at 2.7V
  • Auto Shutdown Reduces Power Linearly at Lower Sample Rates
  • 10-Bit Upgrade to 8-Bit LTC1196/LTC1198
  • SPI and MICROWIRE Compatible Serial I/O
  • Low Cost

The LTC1197/LTC1197L/LTC1199/LTC1199L are 10-bit A/D converters with sampling rates up to 500kHz. They have 2.7V (L) and 5V versions and are offered in 8-pin MSOP and SO packages. Power dissipation is typically only 2.2mW at 2.7V (25mW at 5V) during full speed operation. The automatic power down reduces supply current linearly as sample rate is reduced. These 10-bit, switched-capacitor, successive approximation ADCs include a sample-and-hold. The LTC1197/LTC1197L have a differential analog input with an adjustable reference pin. The LTC1199/LTC1199L offer a software-selectable 2-channel MUX.

The 3-wire serial I/O, MSOP and SO-8 packages, 2.7V operation and extremely high sample rate-to-power ration make these ADCs ideal choices for compact, low power high speed systems.

These circuits can be used in ratiometric applications or with external references. The high impedance analog inputs and the ability to operate with reduced spans below 1V full scale (LTC1197/LTC1197L) allow direct connection to signal sources in may applications, eliminating the need for gain stages.

Applications

  • High Speed Data Acquisition
  • Portable or Compact Instrumentation
  • Low Power or Battery-Operated Instrumentation

LTC1199
10-Bit, 500ksps ADCs in MSOP with Auto Shutdown
Single 2.7V Supply, 250ksps, 10-Bit Sampling ADC Supply Current vs Sampling Frequency Product Package 1 Product Package 2 Product Package 3 Product Package 4
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed