LTC1064-2

PRODUCTION

Low Noise, High Frequency, 8th Order Butterworth Lowpass Filter

Viewing:

Part Details

  • 8th Order Filter in a 14-Pin Package
  • 140kHz Maximum Corner Frequency
  • No External Components
  • 50:1 and 100:1 Clock to Cutoff Frequency Ratio
  • 80µVRMS Total Wideband Noise
  • 0.03% THD or Better
  • Operates from ±2.37V to ±8V Power Supplies
LTC1064-2
Low Noise, High Frequency, 8th Order Butterworth Lowpass Filter
8th Order Clock Sweepable Lowpass Butterworth Filter Measured Frequency Response Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Oscillators 2
LTC6900 PRODUCTION Low Power, 1kHz to 20MHz Resistor Set SOT-23 Oscillator
LTC6930-X.XX 32.768kHz to 8.192MHz Precision µPower Oscillators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on LTC1064-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed