LTC1044

PRODUCTION

Switched Capacitor Voltage Converter

Viewing:

Overview

  • Plug-In Compatible with 7660 with These Additional Features:
    • Guaranteed Operation to 9V, with No External Diode, Over Full Temperature Range
    • Boost Pin (Pin 1) for Higher Switching Frequency
    • Lower Quiescent Power
    • Efficient Voltage Doubler
  • 200µA Max. No Load Supply Current at 5V
  • 97% Min. Open Circuit Voltage Conversion Efficiency
  • 95% Min. Power Conversion Efficiency
  • Wide Operating Supply Voltage Range, 1.5V to 9V
  • East to Use
  • Commercial Device Guaranteed Over –40°C to 85°C Temperature Range
LTC1044
Switched Capacitor Voltage Converter
LTC1044_7660 Pin Configuration LTC1044_7660 Pin Configuration LTC1044_7660 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Charge Pumps 1
LTC3261 RECOMMENDED FOR NEW DESIGNS High Voltage, Low Quiescent Current Inverting Charge Pump
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1044
  • LTC1044A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC1044 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed