LT8708-1

RECOMMENDED FOR NEW DESIGNS

80V Synchronous 4-Switch Buck-Boost DC/DC Slave Controller for LT8708 Multiphase System

Viewing:

Overview

  • Slave Chip of LT8708 to Deliver Additional Power
  • Good Current Matching to the Average Output Current of LT8708 Through Current Regulation
  • Easily Paralleled with LT8708 Through Four Pins
  • Synchronized Start-Up with LT8708
  • Same Conduction Modes as LT8708
  • Synchronous Rectification: Up to 98% Efficiency
  • Frequency Range: 100kHz to 400kHz
  • Available in 40-Lead (5mm × 8mm) QFN with High Voltage Pin Spacing and 64-Lead (10mm × 10mm) eLQFP
  • AEC-Q100 Qualifed for Automotive Applications

The LT8708-1 is a high performance buck-boost switching regulator controller that is paralleled with the LT8708 to add power and phases to an LT8708 system. The LT8708-1 always operates as a slave to the master LT8708 and has the capability of delivering as much current or power as the master. One or more slaves can be connected to a single master, proportionally increasing power and current capability of the system.

The LT8708-1 has the same conduction modes as LT8708, allowing the LT8708-1 to conduct current and power in the same direction(s) as the master. The master controls the overall current and voltage limits for an LT8708 multiphase system, and the slaves comply with these limits.

LT8708-1s can be easily paralleled with the LT8708 by connecting four signals together. Two additional current limits (forward VIN current and reverse VIN current) are available on each slave that can be set independently.

Applications

  • High Voltage Buck-Boost Converters
  • Bidirectional Charging Systems
  • Automotive 48V Systems 

    LT8708-1
    80V Synchronous 4-Switch Buck-Boost DC/DC Slave Controller for LT8708 Multiphase System
    LT8708-1 Application Circuit LT8708-1 Performance Graph LT8708-1 Pin Configuration LT8708-1- Pin Configuration EDN HOT 100
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Tools & Simulations

    LTspice


    Models for the following parts are available in LTspice:

    • LT8708
    • LT8708-1

    LTpowerCAD

    Design tools for the following parts are available in LTpowerCAD:

    • LT8708
    LTspice

    LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


    Evaluation Kits

    eval board
    DC2719A

    LT8708/LT8708-1 80V VIN and VOUT Synchronous 4-Switch Buck-Boost DC/DC Controller with Flexible Bidirectional Capability

    Product Details

    Demonstration circuit 2719A is a high performance bidirectional buck-boost converter featuring the LT8708/ LT8708-1 that can operate from input voltages above, below or equal to the output voltage. The demo board input range is 10.5V to 14.5V (25VMAX). The output voltage is set at 14.5V and the output current limit at 40A. The board can operate in both forward and reverse mode.

    The controller has integrated input voltage and output voltage regulators and two sets of input and output current regulators that control current flow in forward or reverse direction. Features are included that simplify bidirectional power conversion in battery/capacitor backup systems and other applications that may need regulation of VIN, VOUT, IIN and/or IOUT.

    While the current mode control limits the inductor current both in normal and in reverse direction these current limits have some variation as input/output voltage changes. The forward and reverse input and output current regulators offer four accurate current limits that can be set individually.

    The input voltage regulator is often used in applications with high impedance power sources and will reduce the forward current if the input voltage drops below the set point. When operating with reverse current flow, the input voltage regulator regulates the voltage at the input side.

    The operating mode of the controller is determined through the MODE pin (jumper JP9 Pins 5 to 12) and can be set to discontinuous mode, hybrid discontinuous mode, forced continuous mode and Burst Mode® operation.

    The LT8708 is capable of bidirectional operation when operating in the continuous conduction mode (CCM). DCM, HCM and Burst Mode operation only allow power to flow in one direction. Additional circuitry may be needed depending on the application.

    DC2719A
    LT8708/LT8708-1 80V VIN and VOUT Synchronous 4-Switch Buck-Boost DC/DC Controller with Flexible Bidirectional Capability
    DC2719A_UG-1407 Application Circuit

    Latest Discussions

    No discussions on LT8708-1 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed