LT8365
RECOMMENDED FOR NEW DESIGNSLow IQ Boost/SEPIC/Inverting Converter with 1.5A, 150V Switch
- Part Models
- 12
- 1ku List Price
- Starting From $3.26
Overview
- Wide Input Voltage Range: 2.8V to 60V
- Ultralow Quiescent Current and Low Ripple Burst Mode® Operation: IQ = 9µA
- 1.5A, 150V Power Switch
- Positive or Negative Output Voltage Programming with a Single Feedback Pin
- Programmable Frequency (100kHz to 500kHz)
- Synchronizable to an External Clock
- Spread Spectrum Frequency Modulation for Low EMI
- BIAS Pin for Higher Efficiency
- Programmable Undervoltage Lockout (UVLO)
- Thermally Enhanced 16-lead MSOP Package
- AEC-Q100 Qualified for Automotive Applications
The LT8365 is a current mode DC/DC converter with a 1.5A, 150V switch operating from a 2.8V to 60V input. With a unique single feedback pin architecture it is capable of boost, SEPIC or inverting configurations. Burst Mode operation consumes as low as 9µA quiescent current to maintain high efficiency at very low output currents, while keeping typical output ripple below 15mV.
An external compensation pin allows optimization of loop bandwidth over a wide range of input and output voltages and programmable switching frequencies between 100kHz and 500kHz. A SYNC/MODE pin allows synchronization to an external clock. It can also be used to select between burst or pulse-skipping modes of operation with or without spread spectrum frequency modulation for low EMI. For increased efficiency, a BIAS pin can accept a second input to supply the INTVCC regulator. Additional features include frequency foldback and programmable soft-start to control inductor current during startup.
The LT8365 is available in a thermally enhanced 16-lead MSOP package with four pins removed for high voltage pin spacings.
APPLICATIONS
- Industrial and Automotive
- Telecom
- Medical Diagnostic Equipment
- Portable Electronics
Documentation
Data Sheet 1
User Guide 2
Video 1
Brochure 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT8365EMSE#PBF | 16(12)-Lead MSOP w/ EP | ||
| LT8365EMSE#TRPBF | 16(12)-Lead MSOP w/ EP | ||
| LT8365EMSE#WPBF | 16(12)-Lead MSOP w/ EP | ||
| LT8365EMSE#WTRPBF | 16(12)-Lead MSOP w/ EP | ||
| LT8365HMSE#PBF | 16(12)-Lead MSOP w/ EP | ||
| LT8365HMSE#TRPBF | 16(12)-Lead MSOP w/ EP | ||
| LT8365HMSE#WPBF | 16(12)-Lead MSOP w/ EP | ||
| LT8365HMSE#WTRPBF | 16(12)-Lead MSOP w/ EP | ||
| LT8365JMSE#PBF | 16(12)-Lead MSOP w/ EP | ||
| LT8365JMSE#TRPBF | 16(12)-Lead MSOP w/ EP | ||
| LT8365JMSE#WPBF | 16(12)-Lead MSOP w/ EP | ||
| LT8365JMSE#WTRPBF | 16(12)-Lead MSOP w/ EP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 11, 2022 - 22_0244 Epoxy Change from Henkel 8290 to 8290A for MSOP Package |
||
| LT8365EMSE#PBF | PRODUCTION | |
| LT8365EMSE#TRPBF | PRODUCTION | |
|
Jun 21, 2022 - 22_0050 UTAC Thai Limited (UTL) as Alternate Assembly Site for MSOP Packages / Devices |
||
| LT8365EMSE#PBF | PRODUCTION | |
| LT8365EMSE#TRPBF | PRODUCTION | |
| LT8365HMSE#WPBF | PRODUCTION | |
| LT8365HMSE#WTRPBF | PRODUCTION | |
|
Aug 23, 2021 - 20_0132 Laser Top Mark for 16-Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LT8365EMSE#PBF | PRODUCTION | |
| LT8365EMSE#TRPBF | PRODUCTION | |
| LT8365EMSE#WPBF | PRODUCTION | |
| LT8365EMSE#WTRPBF | PRODUCTION | |
| LT8365HMSE#PBF | PRODUCTION | |
| LT8365HMSE#TRPBF | PRODUCTION | |
| LT8365HMSE#WPBF | PRODUCTION | |
| LT8365HMSE#WTRPBF | PRODUCTION | |
| LT8365JMSE#PBF | PRODUCTION | |
| LT8365JMSE#TRPBF | PRODUCTION | |
| LT8365JMSE#WPBF | PRODUCTION | |
| LT8365JMSE#WTRPBF | PRODUCTION | |
|
Jun 5, 2024 - 24_0003 Epoxy Change from Henkel 8290 to 8290A for MSOP Package (2) |
||
| LT8365EMSE#WPBF | PRODUCTION | |
| LT8365EMSE#WTRPBF | PRODUCTION | |
| LT8365HMSE#PBF | PRODUCTION | |
| LT8365HMSE#TRPBF | PRODUCTION | |
| LT8365HMSE#WPBF | PRODUCTION | |
| LT8365HMSE#WTRPBF | PRODUCTION | |
| LT8365JMSE#PBF | PRODUCTION | |
| LT8365JMSE#TRPBF | PRODUCTION | |
| LT8365JMSE#WPBF | PRODUCTION | |
| LT8365JMSE#WTRPBF | PRODUCTION | |
|
Jun 24, 2022 - 22_0138 Moisture Sensitivity Level Rating Change of LT8365EMSE#WPBF Package. |
||
| LT8365EMSE#WPBF | PRODUCTION | |
| LT8365EMSE#WTRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice 2
- LT8365 Demo Circuit - 48V SEPIC Converter (12-60V to 48V @ 200mA)
- LT8365 Demo Circuit - 125V Boost Converter (9-30V to 125V @ 20mA)
Models for the following parts are available in LTspice:
- LT8365
LTpowerCAD
Design tools for the following parts are available in LTpowerCAD:
- LT8365
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.