LT83401
RECOMMENDED FOR NEW DESIGNS42V, 1A/2.5A Step-Down Silent Switcher 3 with Ultra-Low Noise Reference
- Part Models
- 4
- 1ku List Price
- Starting From $2.74
Overview
- Silent Switcher® 3 Architecture
- Ultra-Low RMS Noise (10Hz–100kHz): 2.8μVRMS
- Ultra-Low Spot Noise: 4nV/√Hz at 10kHz
- Ultra-Low EMI Emissions
- Ultra-Fast Transient Response
- Minimizes the Output Capacitance
- High Efficiency at High Frequency
- Up to 92.4% Efficiency at 2MHz, 12VIN to 5VOUT
- Input Voltage Range: 2.8V to 42V
- Output Voltage Range: 0V to (VIN - 1V)
- Unity Gain Configuration Up to 15VOUT
- Fast Minimum Switch On-Time: 22ns
- Precision Reference: ±0.8% Over Temperature with Remote Sense
- Forced Continuous Mode Capability
- Adjustable and Synchronizable: 300kHz to 6MHz;
- Programmable Power Good
- Tiny, 15-Lead 3mm x 2mm LFCSP Package;
- Pin-to-Pin Compatible Family: LT83201 (18V, 1A), LT83203 (18V, 3A), and LT83205 (18V, 5A)
- AEC-Q100 Qualified for Automotive Applications
The LT®83401/LT®83402 synchronous step-down regulator is uniquely designed to combine an ultralow- noise reference with Silent Switcher architecture to achieve both high efficiency and excellent wideband noise performance.
The innovative, ultra-low noise architecture provides exceptional low-frequency (0.1Hz to 100kHz) output noise performance in a switching regulator. The output voltage can be programmed with a single resistor, resulting in virtually constant output noise independent of output voltage.
Silent Switcher architecture minimizes Electromagnetic interference (EMI) emissions while delivering high efficiency at high switching frequencies.
The LT83401/LT83402 is ideal for high-current, noisesensitive applications that benefit from the high efficiency of a synchronous switching regulator.
APPLICATIONS
- Automotive and Industrial Power Supplies
- Medical Applications: Imaging and Diagnostics
- High-Speed and High-Precision Data Converters
- Bipolar, Very Low-Noise Power Supplies
- Low-Noise Instrumentation and Displays
Documentation
Data Sheet 1
User Guide 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT83401RUDB#TRMPBF | LFCSP | ||
| LT83401RUDB#TRPBF | LFCSP | ||
| LT83401RUDB#WTRMPBF | LFCSP | ||
| LT83401RUDB#WTRPBF | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 20, 2026 - 26_0080 LT83401/2 Data Sheet EC Table Specification Change |
||
| LT83401RUDB#TRMPBF | PRODUCTION | |
| LT83401RUDB#TRPBF | PRODUCTION | |
| LT83401RUDB#WTRMPBF | PRODUCTION | |
| LT83401RUDB#WTRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LT83401
LTpowerCAD
Design tools for the following parts are available in LTpowerCAD:
- LT83401
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LT83401 yet. Have something to say?
Start a Discussion on EngineerZone®