LT8292
RECOMMENDED FOR NEW DESIGNS60V Low IQ Full-Featured Synchronous Buck-Boost Controller
- Part Models
- 4
- 1ku List Price
- Starting From $4.42
Overview
- 4-Switch Single Inductor Architecture that Allows VIN Above, Below, or Equal to VOUT
- Proprietary Buck-Boost Peak Current Mode
- Low Ripple Burst Mode: 30μA IQ
- Forced Continuous Mode or Pulse-Skipping Operation
- Split Gate Driver Outputs
- Selectable Dead Time Settings
- Leaderless Current Sharing
- Adjustable and Phase-lockable: 100kHz to 650kHz
- Spread Spectrum Frequency Modulation
- ±2% Output Voltage Accuracy: 1V ≤ VOUT ≤ 60V
- ±5% Input or Output Average Current Accuracy
- Integrated Bootstrap Diodes
- VOUT Disconnected from VIN During Shutdown
- 38-Lead Thin Shrink Small Outline Package (TSSOP) with Exposed Pad
- Automotive Qualified
LT8292 is a synchronous 4-switch buck-boost controller that regulates output voltage and output or input current from an input voltage above, below, or equal to the output voltage. The proprietary buck-boost peak current mode architecture allows adjustable and phase-lockable 100kHz to 650kHz fixed frequency operation, or internal spread spectrum operation for low electromagnetic interference (EMI). When the output is regulated above 5V, the LT8292 can operate from an input supply as low as 3V after start-up.
The low quiescent current at no-load extends operating run time in battery-powered systems. At light load, either forced continuous, pulse-skipping, or low-ripple Burst Mode can be selected.
The LT8292 features split pull-up/pull-down gate drivers and four selectable dead time settings with shootthrough protection, which allows both optimized efficiency and EMI. Fault protection is also provided to detect output short-circuit conditions, during which the LT8292 runs in low-duty cycle auto-retry mode.
APPLICATIONS
- Automotive, Industrial, Telecom Systems
- General Purpose Buck-Boost Power Supplies
- High-Power Battery-Powered Systems
Documentation
Data Sheet 1
User Guide 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT8292AFE#PBF | 38-Lead TSSOP w/ EP | ||
| LT8292AFE#TRPBF | 38-Lead TSSOP w/ EP | ||
| LT8292AFE#WPBF | 38-Lead TSSOP w/ EP | ||
| LT8292AFE#WTRPBF | 38-Lead TSSOP w/ EP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 18, 2026 - 26_0072 Epoxy Change for Select TSSOP Products |
||
| LT8292AFE#PBF | PRODUCTION | |
| LT8292AFE#TRPBF | PRODUCTION | |
| LT8292AFE#WPBF | PRODUCTION | |
| LT8292AFE#WTRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice 2
- LT8292 - 600W Dual-Phase Buck-Boost Controller Example Circuit
- LT8292 - 300W Single-Phase Buck-Boost Controller Example Circuit
Models for the following parts are available in LTspice:
- LT8292
LTpowerCAD
Design tools for the following parts are available in LTpowerCAD:
- LT8292
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.