Overview
Product Details
The evaluation circuit EVAL-LT8292-GZ features the LT®8292: a parallelable 4-switch synchronous buck-boost controller. The LT8292 regulates the output voltage and output or input current from an input voltage below, equal to, or above the output voltage. With a wide 5.5V to 60V input range and a seamless transition between operating regions, the LT8292 is ideal for automotive, industrial, and telecom systems. The buck-boost peak current mode architecture allows adjustable phase-lockable 100kHz to 650kHz fixed frequency operation or internal spread spectrum operation for low electromagnetic interference (EMI). Additionally, the LT8292 features ISHARE and IGND pins, allowing for multi-IC leaderless current-sharing capabilities for higher-power applications.
The EVAL-LT8292-GZ operates from a 36V to 60V input voltage range and generates an output of 48V. A maximum output current of 30A+ allows up to 1400W+ power delivery while achieving efficiencies that exceed 98%. The board utilizes two LT8292s in parallel, both set to 400kHz, to achieve high power and efficiency.
The output voltage and EN/UVLO are both programmed by resistor dividers. The LT8292 supports an output voltage range from 1V to 60V with a 2% tolerance. EN/UVLO is set so the circuit will turn off when the input voltage falls below ~32.7V and will turn on when the input voltage rises above ~34.1V.
The LT8292 utilizes split pull-up/pull-down gate drivers and four selectable dead time settings. The EVAL-LT8292-GZ allows for simple alterations to optimize these features.
The PGOOD status flag indicates when the output voltage is within ±8% of the final regulation voltage.
The EVAL-LT8292-GZ features GaN FETs that complement the 5V gate drive of the LT8292 to achieve high efficiency. 100V GaN FETs are used on the input and output sides of the four-switch topology. Ceramic capacitors are used at both the circuit input and output because of their small size and high ripple current capability. In addition to ceramic capacitors, there are bulk aluminum polymer capacitors on the input and output to make input and output stable during the transient period.
The ICTRL input is pulled up to the VREF (INTVCC) pin through a 100kΩ resistor to set the output current limit to its maximum, and an external voltage on the ICTRL pin can be used to lower the current limit. A capacitor at the SS pin programs soft-start.
High power operation, parallel capability, 5.5V input voltage operation, 4-switch buck-boost topology, proprietary peak current mode architecture, fault protection, and output current limiting make the LT8292 attractive for high power voltage regulator circuits.
The LT8292AFE is available in a thermally enhanced 38-lead TSSOP package. The LT8292 data sheet gives a complete description of this part, its operation, and applications information. The LT8292 data sheet must be read in conjunction with this user guide to properly use the evaluation circuit EVAL-LT8292-GZ. The evaluation circuit is designed to be easily reconfigured to suit other applications, including the example schematics in the data sheet. Consult the factory for assistance.
Applicable Parts
Documentation & Resources
-
EVAL-LT8292-GZ - Schematic3/16/2026PDF551 KB
-
EVAL-LT8292-GZ - Design Files3/16/2026ZIP5 MB