LT6235

PRODUCTION

60MHz, Rail-to-Rail Output, 1.9nV/√Hz, 1.2mA Op Amp Family

Viewing:

Overview

  • Low Noise Voltage: 1.9nV/√Hz
  • Low Supply Current: 1.2mA/Amp Max
  • Low Offset Voltage: 350μV Max
  • Gain-Bandwidth Product:
    • LT6233: 60MHz; AV ≥ 1
    • LT6233-10: 375MHz; AV ≥ 10
  • Wide Supply Range: 3V to 12.6V
  • Output Swings Rail-to-Rail
  • Common Mode Rejection Ratio: 115dB Typ
  • Output Current: 30mA
  • Operating Temperature Range: –40°C to 85°C
  • LT6233 Shutdown to 10μA Maximum
  • LT6233/LT6233-10 in a Low Profile (1mm) ThinSOT Package
  • Dual LT6234 in 8-Pin SO and Tiny DFN Packages
  • LT6235 in a 16-Pin SSOP Package
LT6235
60MHz, Rail-to-Rail Output, 1.9nV/√Hz, 1.2mA Op Amp Family
Low Noise Low Power Instrumentation Amplifier Noise Voltage and Unbalanced Noise Current vs Frequency Product Package 1 Product Package 2 Product Package 3 Product Package 4
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT6235
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed