LT3011

RECOMMENDED FOR NEW DESIGNS

50mA, 3V to 80V Low Dropout Micropower Linear Regulator with PWRGD

Viewing:

Overview

  • Wide Input Voltage Range: 3V to 80V
  • Low Quiescent Current: 46μA
  • Low Dropout Voltage: 300mV
  • Output Current: 50mA
  • PWRGD Flag with Programmable Delay
  • No Protection Diodes Needed
  • Adjustable Output from 1.24V to 60V
  • 1μA Quiescent Current in Shutdown
  • Stable with 1μF Output Capacitor
  • Stable with Ceramic, Tantalum, and Aluminum Capacitors
  • Reverse-Battery Protection
  • No Reverse Current Flow from Output to Input
  • Thermal Limiting
  • Thermally Enhanced 12-Lead MSOP and 10-Pin (3mm × 3mm) DFN Packages

The LT3011 is a high voltage, micropower, low dropout linear regulator. The device is capable of supplying 50mA of output current with a dropout voltage of 300mV. Designed for use in battery-powered high voltage systems, the low quiescent current (46μA operating and 1μA in shutdown) is well controlled in dropout, making the LT3011 an ideal choice.

The LT3011 includes a PWRGD flag to indicate output regulation. The delay between regulated output level and flag indication is programmable with a single capacitor. The LT3011 also has the ability to operate with very small output capacitors; it is stable with only 1μF on the output. Small ceramic capacitors can be used without the addition of any series resistance (ESR) as is common with other regulators. Internal protection circuitry includes reverse battery protection, current limiting, thermal limiting, and reverse current protection.

The LT3011 features an adjustable output with a 1.24V reference voltage. The device is available in the thermally enhanced 12-lead MSOP and the low profile (0.75mm) 10-pin (3mm × 3mm) DFN package, both providing excellent thermal characteristics.

Applications

  • Low Current High Voltage Regulators
  • Regulator for Battery-Powered Systems
  • Telecom Applications
  • Automotive Applications

LT3011
50mA, 3V to 80V Low Dropout Micropower Linear Regulator with PWRGD
5V Supply with Shutdown Dropout Voltage Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LDO Linear Regulators 1
LT3010/LT3010-5 50mA, 3V to 80V Low Dropout Micropower Linear Regulator
Protection Switches & Controllers 2
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3011
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1407A

LT3011EMS12E Demo Board | Low Dropout Micropower Linear Regulator, PWRGD, 3V ≤ VIN ≤ 80V, VOUT = 3.3V/5V/Adjustable @ 50mA

Product Details

Demonstration circuit 1407A is a high voltage low dropout micropower linear regulator featuring the LT3011 in the  thermally enhanced MSOP-12 package. The DC1407A has an input voltage range from 3V to 80V and is capable of delivering up to 50mA of output current. The output voltage is jumper-selectable and can be set to 3.3V, 5V or a user-determined value. Operating quiescent current is 46µA and the shutdown current is less than 1µA. The LT3011 includes a PWRGD flag to indicate output regulation.



DC1407A
LT3011EMS12E Demo Board | Low Dropout Micropower Linear Regulator, PWRGD, 3V ≤ VIN ≤ 80V, VOUT = 3.3V/5V/Adjustable @ 50mA
DC1407A - Schematic

Latest Discussions

Recently Viewed