LT1802

PRODUCTION

Quad 80MHz, 25V/µs Low Power Rail-to-Rail Input and Output Precision Op Amps

Viewing:

Overview

  • Gain Bandwidth Product: 80MHz
  • Input Common Mode Range Includes Both Rails
  • Output Swings Rail-to-Rail
  • Low Voltage Operation: Single or Split Supplies 2.3V to 12.6V
  • Low Quiescent Current: 2mA/Amplifier Max
  • Input Offset Voltage: 350µV Max
  • Input Bias Current: 250nA Max
  • 3mm x 3mm x 0.8mm DFN Package
  • Large Output Current: 50mA Typ
  • Low Voltage Noise: 8.5nV/√Hz Typ
  • Slew Rate: 25V/µs Typ
  • Common Mode Rejection: 105dB Typ
  • Power Supply Rejection: 97dB Typ
  • Open-Loop Gain: 85V/mV Typ
  • Operating Temperature Range: –40°C to 85°C
LT1802
Quad 80MHz, 25V/µs Low Power Rail-to-Rail Input and Output Precision Op Amps
3V, 1MHz, 4th Order Butterworth Filter 1MHz Filter Frequency Response Product Package 1 Product Package 2 Product Package 3 Product Package 4
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1802
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1802 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed