LT1499

PRODUCTION

10MHz, 6V/μs, Quad Rail-to-Rail Input and Output Precision C-Load Op Amps

Viewing:

Part Details

  • Rail-to-Rail Input and Output
  • 475μV Max VOS from V+ to V
  • Gain-Bandwidth Product: 10MHz
  • Slew Rate: 6V/μs
  • Low Supply Current per Amplifier: 1.7mA
  • Input Offset Current: 65nA Max
  • Input Bias Current: 650nA Max
  • Open-Loop Gain: 1000V/mV Min
  • Low Input Noise Voltage: 12nV/√Hz Typ
  • Wide Supply Range: 2.2V to ±15V
  • Large Output Drive Current: 30mA
  • Stable for Capacitive Loads Up to 10,000pF
  • Dual in 8-Pin PDIP and SO Package
  • Quad in Narrow 14-Pin SO
LT1499
10MHz, 6V/μs, Quad Rail-to-Rail Input and Output Precision C-Load Op Amps
Single Supply 100kHz 4th Order Butterworth Filter Frequency Response Product Package 1 Product Package 2 Product Package 3
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1499
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1499 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed