LT1498

PRODUCTION

10MHz, 6V/μs, Dual Rail-to-Rail Input and Output Precision C-Load Op Amps

Viewing:

Overview

  • Rail-to-Rail Input and Output
  • 475μV Max VOS from V+ to V
  • Gain-Bandwidth Product: 10MHz
  • Slew Rate: 6V/μs
  • Low Supply Current per Amplifier: 1.7mA
  • Input Offset Current: 65nA Max
  • Input Bias Current: 650nA Max
  • Open-Loop Gain: 1000V/mV Min
  • Low Input Noise Voltage: 12nV/√Hz Typ
  • Wide Supply Range: 2.2V to ±15V
  • Large Output Drive Current: 30mA
  • Stable for Capacitive Loads Up to 10,000pF
  • Dual in 8-Pin PDIP and SO Package
  • Quad in Narrow 14-Pin SO

The LT1498/LT1499 are dual/quad, rail-to-rail input and output precision C-Load op amps with a 10MHz gain bandwidth product and a 6V/μs slew rate.

The LT1498/LT1499 are designed to maximize input dynamic range by delivering precision performance over the full supply voltage. Using a patented technique, both input stages of the LT1498/LT1499 are trimmed, one at the negative supply and the other at the positive supply. The resulting guaranteed common mode rejection is much better than other rail-to-rail input op amps. When used as a unity-gain buffer in front of single supply 12-bit A-to-D converters, the LT1498/LT1499 are guaranteed to add less than 1LSB of error even in single 3V supply systems.

With 110dB of supply rejection, the LT1498/LT1499 maintain their performance over a supply range of 2.2V to 36V and are specified for 3V, 5V and ±15V supplies. The inputs can be driven beyond the supplies without damage or phase reversal of the output. These op amps remain stable while driving capacitive loads up to 10,000pF.

The LT1498 is available with the standard dual op amp configuration in 8-pin PDIP and SO packaging. The LT1499 features the standard quad op amp configuration and is available in a 14-pin plastic SO package. These devices can be used as plug-in replacements for many standard op amps to improve input/output range and precision.

Applications

  • Driving A-to-D Converters
  • Active Filters
  • Rail-to-Rail Buffer Amplifiers
  • Low Voltage Signal Processing
  • Battery-Powered Systems

LT1498
10MHz, 6V/μs, Dual Rail-to-Rail Input and Output Precision C-Load Op Amps
Single Supply 100kHz 4th Order Butterworth Filter Frequency Response Product Package 1 Product Package 2 Product Package 3
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1498
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed