LT1058

PRODUCTION

Dual and Quad, JFET Input Precision High Speed Op Amps

Viewing:

Overview

  • 14V/µs Slew Rate: 10V/µs Min.
  • 5MHz Gain-Bandwidth Product
  • Fast Settling Time: 1.3µs to 0.02%
  • 150µV Offset Voltage (LT1057): 450µV Max.
  • 180µV Offset Voltage (LT1058): 600µV Max.
  • 2µV/°C VOS Drift: 7µV/°C Max.
  • 50pA Bias Current at 70°C
  • Low Voltage Noise:
    • 13nV/√Hz at 1kHz
    • 26nV/√Hz at 10Hz
LT1058
Dual and Quad, JFET Input Precision High Speed Op Amps
Current Output, High Speed, High Input Impedance  Instrumentation Amplifier Distribution of Offset Voltage (All Packages, LT1057 and LT1058) Product Package 1 Product Package 2 Product Package 3 Product Package 4 Product Package 5
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1058
  • LT1058A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed