LT1025
PRODUCTIONMicropower Thermocouple Cold Junction Compensator
- Part Models
- 4
- 1ku List Price
- Starting From $4.15
Overview
- 80µA Supply Current
- 4V to 36V Operation
- 0.5°C Initial Accuracy (A Version)
- Compatible with Standard Thermocouples (E, J, K, R, S, T)
- Auxiliary 10mV/°C Output
- Available in 8-Lead PDIP and SO Packages
The LT1025 is a micropower thermocouple cold junction compensator for use with type E, J, K, R, S, and T thermocouples. It utilizes wafer level and post-package trimming to achieve 0.5°C initial accuracy. Special curvature correction circuitry is used to match the "bow" found in all thermocouples so that accurate cold junction compensation is maintained over a wider temperature range.
The LT1025 will operate with a supply voltage from 4V to 36V. Typical supply current is 80µA, resulting in less than 0.1°C internal temperature rise for supply voltages under 10V. A 10mV/°C output is available at low impedance, in addition to the direct thermocouple voltages of 60.9µV/°C (E), 51.7µV/°C (J), 40.3µV/°C (K, T) and 5.95µV/°C (R, S). All outputs are essentially independent of power supply voltage.
A special kit is available (LTK001) which contains an LT1025 and a custom tailored thermocouple amplifier. The amplifier and compensator are matched to allow a much tighter specification of temperature error than would be obtained by adding the compensator and amplifier errors on a worst-case basis. The amplifier from this kit is available separately as LTKA0x.
The LT1025 is available in either an 8-pin PDIP or 8-pin SO package for temperatures between 0°C and 70°C.
Applications
- Thermocouple Cold Junction Compensator
- Centigrade Thermometer
- Temperature Compensation Network
Documentation
Data Sheet 1
Reliability Data 1
Application Note 5
Design Note 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT1025ACN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LT1025CN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LT1025CS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1025CS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 8, 2024 - 24_0234 Migrating Bottom Trace Code Marking to Top Side Laser Marking for PDIP Package |
||
| LT1025ACN8#PBF | PRODUCTION | |
| LT1025CN8#PBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0241 Epoxy Change from Henkel 8290 to 8290A for PDIP Package |
||
| LT1025ACN8#PBF | PRODUCTION | |
| LT1025CN8#PBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0172 Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG] |
||
| LT1025ACN8#PBF | PRODUCTION | |
| LT1025CN8#PBF | PRODUCTION | |
|
Oct 8, 2024 - 24_0236 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
| LT1025CS8#PBF | PRODUCTION | |
| LT1025CS8#TRPBF | PRODUCTION | |
|
Oct 12, 2022 - 22_0254 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 1 of 2) |
||
| LT1025CS8#PBF | PRODUCTION | |
| LT1025CS8#TRPBF | PRODUCTION | |
|
Jun 11, 2021 - 21_0060 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
| LT1025CS8#PBF | PRODUCTION | |
| LT1025CS8#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.