HMC936

Obsolete

6-Bit Digital Phase Shifter SMT, 1.2 - 1.4 GHz

Viewing:

Overview

  • Low RMS Phase Error: 1.2°
  • Low Insertion Loss: 5 dB
  • High Linearity: +45 dBm
  • Positive Control Logic
  • 360° Coverage, LSB = 5.625°
  • 28 Lead 6x6 mm QFN
    Package: 36 mm²
HMC936
6-Bit Digital Phase Shifter SMT, 1.2 - 1.4 GHz
hmc936lp6_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC936A RECOMMENDED FOR NEW DESIGNS

GaAS MMIC 6 Bit Digital Phase Shifters, 1.2 - 1.4 GHz

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-HMC936LP6E
HMC936LP6E Evaluation Board

Latest Discussions

No discussions on HMC936 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed