HMC926

Obsolete

0.5 dB LSB 6-Bit Digital Variable Gain Amplifier 0.7 - 2.7 GHz

Viewing:

Overview

  • Gain Control Range (in 0.5 dB Steps):
    @ 900 MHz, +6.5 to +38 dB
    @ 1900 MHz, +1 to +32.5 dB
    @ 2600 MHz, -4 to +27.5 dB
  • High Output IP3: +45 dBm
  • Noise Figure: 4.4 dB
  • Convenient Serial Control Interface
  • ±0.25 dB Typical Step Error
  • 32 Lead 5x5 mm QFN Package: 25 mm²

HMC926
0.5 dB LSB 6-Bit Digital Variable Gain Amplifier 0.7 - 2.7 GHz
hmc926lp5_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC625B RECOMMENDED FOR NEW DESIGNS

0.5 dB LSB GaAs MMIC 6-Bit Digital Variable Gain Amplifier, DC - 5 GHz

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-HMC926LP5E
HMC926LP5E Evaluation Board

Latest Discussions

Recently Viewed