Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic™ X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC905

RECOMMENDED FOR NEW DESIGNS

6 GHz Low Noise Programmable Divider (N = 1 to 4) SMT

Viewing:

Overview

  • Low Noise Floor: -164 dBc/Hz at 10 MHz Offset for N = 4
  • Programmable Frequency
    Divider, N = 1, 2, 3 or 4
  • Input Frequency Range: 400 MHz to 6 GHz
  • Output Power up to +6 dBm
  • Sleep Mode: Consumes <1 μA
  • 16 Lead 3×3mm SMT Package: 9mm2
HMC905
6 GHz Low Noise Programmable Divider (N = 1 to 4) SMT
HMC905 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-HMC905LP3E

HMC905LP3E Evaluation Board

Product Details

This page contains ordering information for evaluating the HMC905LP3E.

The design files link includes the BOM, schematics, and Gerber files for the evaluation board.

EVAL-HMC905LP3E
HMC905LP3E Evaluation Board
HMC905 Evaluation Board HMC905 Evaluation Board HMC905 Evaluation Board

Latest Discussions

Recently Viewed