Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic™ X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC794

LAST TIME BUY

2 GHz Low Noise Programmable Divider (N = 1 to 4) SMT

Viewing:

Overview

  • Low Noise Floor:
    –163 dBc/Hz at 10 MHz offset
    –160 dBc/Hz at 100 kHz offset
  • Programmable Frequency Divider, N = 1, 2, 3 or 4
  • 200 MHz to 2 GHz Input Frequency Range
  • 50% Duty Cycle Outputs
  • Up to +10 dBm Output Power
  • Sleep Mode: Consumes <1 μA
  • 16 Lead 3 × 3mm SMT Package: 9mm2
HMC794
2 GHz Low Noise Programmable Divider (N = 1 to 4) SMT
HMC794 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC905 RECOMMENDED FOR NEW DESIGNS 6 GHz Low Noise Programmable Divider (N = 1 to 4) SMT
HMC862A RECOMMENDED FOR NEW DESIGNS 0.1 GHz to 24 GHz, Low Noise, Programmable Divider
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-HMC794LP3E

HMC794LP3E Evaluation Board

Product Details

This page contains ordering information for evaluating the HMC794LP3E.

The design files link includes the BOM, schematics, and Gerber files for the evaluation board.

EVAL-HMC794LP3E
HMC794LP3E Evaluation Board
HMC794 Evaluation Board HMC794 Evaluation Board HMC794 Evaluation Board

Latest Discussions

Recently Viewed