HMC641ALC4

PRODUCTION

GaAs MMIC SP4T Non-Reflective Switch, DC - 20 GHz

Viewing:

Overview

  • Broadband Performance: DC - 20 GHz
  • High Isolation: 42 dB @ 12 GHz
  • Low Insertion Loss: 2.1 dB @ 12 GHz
  • Integrated 2:4 TTL Decoder
  • 24 Lead 4x4mm SMT Package
HMC641ALC4
GaAs MMIC SP4T Non-Reflective Switch, DC - 20 GHz
HMC641ALC4 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADRF5044 RECOMMENDED FOR NEW DESIGNS 100 MHz to 30 GHz, Silicon, SP4T Switch
ADRF5045 RECOMMENDED FOR NEW DESIGNS 9 kHz to 30 GHz, Silicon, SP4T Switch
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC641A
HMC641A Evaluation Board

Latest Discussions

Recently Viewed