-
HMC637ALP5E-DSCC: Military Data Sheet10/7/2019
-
HMC637ASCPZ-EP: Enhanced Product Data Sheet (Rev. 0)6/26/2019PDF234 K
-
HMC637ALP5E: GaAs, pHEMT, MMIC, 1 W Power Amplifier, 0.1 GHz to 6 GHz Data Sheet (Rev. C)4/6/2018PDF262 K
Overview
Features and Benefits
- P1dB output power: 29 dBm
- Gain: 13 dB
- Output IP3: 44 dBm
- 50 Ω matched input/output
- 32-lead, 5 mm × 5 mm LFCSP package: 25 mm2
- Download the HMC637ASCPZ-EP data sheet (pdf)
- Military temperature range: −55°C to +105°C
- Controlled manufacturing baseline
- 1 assembly/test site
- 1 fabrication site
- Product change notification
- Qualification data available on request
- V62/19618 DSCC Drawing Number
Product Details
The HMC637ALP5E is a gallium arsenide (GaAs), monolithic microwave integrated circuit (MMIC), pseudomorphic high electron mobility transistor (pHEMT) distributed power amplifier which operates between 0.1 GHz and 6 GHz. The amplifier provides 13 dB of gain, 44 dBm output third-order intercept (IP3), and 29 dBm of output power at 1 dB gain compression while requiring 400 mA from a 12 V supply. Gain flatness is ±0.75 dB from 100 MHz to 6 GHz making the HMC637ALP5E ideal for electronic warfare (EW), electronic counter-measure (ECM), radar and test equipment applications. The HMC637ALP5E amplifier radio frequency (RF) I/Os are internally matched to 50 Ω, and the 5 mm × 5 mm lead frame chip scale package (LFCSP) is compatible with high volume surface-mount technology (SMT) assembly equipment.
Applications
- Telecom infrastructure
- Microwave radio
- Very small aperture terminal (VSAT)
- Military and space
- Test instrumentation
- Fiber optics
Product Categories
Markets and Technologies
Product Lifecycle
Production
At least one model within this product family is in production and available for purchase. The product is appropriate for new designs but newer alternatives may exist.
Evaluation Kits (1)
Documentation & Resources
-
AN-2061: Wideband Bias Tee Design Using 0402, SMD Components11/30/2020
-
AN-1363: Meeting Biasing Requirements of Externally Biased RF/Microwave Amplifiers with Active Bias Controllers5/13/2020
-
Thermal Management Calculations for RF Amplifiers in LFCSP and Flange Packages (Rev. 0)8/9/2019PDF247 K
-
Thermal Management for Surface Mount Components General Application Note11/11/2015PDF189 K
-
RF, Microwave, and Millimeter Wave Product Selection Guide7/13/2018PDF9M
-
Semiconductor Qualification Test Report: PHEMT-K (QTR: 2013-00500)3/2/2016PDF841 K
-
Package/Assembly Qualification Test Report: LP3, LP4, LP5 & LP5G (QTR: 2014-00145)4/22/2015PDF810 K
-
5 x 5 mm QFN Tape Specification (LP5, LC5, LH5)10/28/2015PDF459 K
Tools & Simulations
Sys-Parameters
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
S-Parameters
Design Tools
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Design Resources
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal.
Sample & Buy
Ordering FAQs
See our Ordering FAQs for answers to questions about online orders, payment options and more.
Buy Now Pricing
(**) Displayed Buy Now Price and Price Range is based on small quantity orders.
List Pricing
(*)The 1Ku list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
Lead Times
Please see the latest communication from our CCO regarding lead times.
Sampling
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Evaluation Boards
Pricing displayed is based on 1-piece.
Up to two boards can be purchased through Analog.com. To order more than two, please purchase through one of our listed distributors.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.